(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2864-11 |
1-2864-12 |
1-2865-11 |
1-2865-12 |
1-2866-11 |
1-2866-12 |
1-2866-13 |
1-2867-11 |
1-2867-12 |
1-2867-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size (mm) |
Specifications | Product Detail Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|
Special Price |
1 Piece(s) | Quote | 1200×600×740 | 1 drawer | (With 1 drawer) 1,200 × 600 × 740 mm | 30.4 | ||
Special Price |
1 Piece(s) | Quote | 1200×600×740 | 2 drawers | (With 2 drawers) 1,200 × 600 × 740 mm | 37.6 | ||
Special Price |
1 Piece(s) | Quote | 1200×750×740 | 1 drawer | (With 1 drawer) 1,200 × 750 × 740 mm | 34.2 | ||
Special Price |
1 Piece(s) | Quote | 1200×750×740 | 2 drawers | (With 2 drawers) 1,200 × 750 × 740 mm | 41.4 | ||
Special Price |
1 Piece(s) | Quote | 1800×750×740 | 1 drawer | (With 1 drawer) 1,800 × 750 × 740 mm | 41.8 | ||
Special Price |
1 Piece(s) | Quote | 1800×750×740 | 2 drawers | (With 2 drawers) 1,800 × 750 × 740 mm | 49 | ||
Special Price |
1 Piece(s) | Quote | 1800×750×740 | 3 drawers | (With 3 drawers) 1,800 × 750 × 740 mm | 56.2 | ||
Special Price |
1 Piece(s) | Quote | 1800×900×740 | 1 drawer | (With 1 drawer) 1,800 × 900 × 740 mm | 44.8 | ||
Special Price |
1 Piece(s) | Quote | 1800×900×740 | 2 drawers | (With 2 drawers) 1,800 × 900 × 740 mm | 52.0 | ||
Special Price |
1 Piece(s) | Quote | 1800×900×740 | 3 drawers | (With 3 drawers) 1,800 × 900 × 740 mm | 59.2 |
【Product Specifications】
・Model number: SWRN1-1260-II
・Size (mm): 1200 x 600 x 740
・Weight (kg): 30.4
・Specifications: 1 drawer:
・Material: Top plate/linoleum, Leg, drawer/steel powder coating
・Drawer size: Outer dimensions/500 x 456 x 84mm, Internal dimensions/436 x 400 x 50m
・Evenly load-bearing Body/300kg, Drawer/20kg
・*Key doesn't come with the drawer.
・*The number of drawers can be increased (up to 3 stages). Please contact with us.
Part Number |
---|
1-2864-11 |
1-2864-12 |
1-2865-11 |
1-2865-12 |
1-2866-11 |
1-2866-12 |
1-2866-13 |
1-2867-11 |
1-2867-12 |
1-2867-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size (mm) |
Specifications | Product Detail Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|
Special Price |
1 Piece(s) | Quote | 1200×600×740 | 1 drawer | (With 1 drawer) 1,200 × 600 × 740 mm | 30.4 | ||
Special Price |
1 Piece(s) | Quote | 1200×600×740 | 2 drawers | (With 2 drawers) 1,200 × 600 × 740 mm | 37.6 | ||
Special Price |
1 Piece(s) | Quote | 1200×750×740 | 1 drawer | (With 1 drawer) 1,200 × 750 × 740 mm | 34.2 | ||
Special Price |
1 Piece(s) | Quote | 1200×750×740 | 2 drawers | (With 2 drawers) 1,200 × 750 × 740 mm | 41.4 | ||
Special Price |
1 Piece(s) | Quote | 1800×750×740 | 1 drawer | (With 1 drawer) 1,800 × 750 × 740 mm | 41.8 | ||
Special Price |
1 Piece(s) | Quote | 1800×750×740 | 2 drawers | (With 2 drawers) 1,800 × 750 × 740 mm | 49 | ||
Special Price |
1 Piece(s) | Quote | 1800×750×740 | 3 drawers | (With 3 drawers) 1,800 × 750 × 740 mm | 56.2 | ||
Special Price |
1 Piece(s) | Quote | 1800×900×740 | 1 drawer | (With 1 drawer) 1,800 × 900 × 740 mm | 44.8 | ||
Special Price |
1 Piece(s) | Quote | 1800×900×740 | 2 drawers | (With 2 drawers) 1,800 × 900 × 740 mm | 52.0 | ||
Special Price |
1 Piece(s) | Quote | 1800×900×740 | 3 drawers | (With 3 drawers) 1,800 × 900 × 740 mm | 59.2 |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.