(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mobile Cart (Square Strut Type)

Mobile Cart (Square Strut Type)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    5,803,743 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-6494-04 SALE
3-6498-01 SALE
3-6498-02 SALE
3-6498-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Height
(mm)
Caster Part number Product Detail Type Breadth
(mm)
Maximum load capacity
(kg/unit)
Weight
(kg)
Number of Steps

7,202,235 VND

5,761,788 VND

1 Piece(s) 19 Day(s) 675×435×1106 1006 - 403-I 4 tiers 675 × 435 × 1,106 600 200 9.8 4-step

5,803,743 VND

4,642,994 VND

1 Piece(s) 19 Day(s) 690×435×620 620 ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels) - 2 tiers 690 × 435 × 620 675 100 5.5 2 tiers

6,957,863 VND

5,566,290 VND

1 Piece(s) 19 Day(s) 690×435×900 900 ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels) - 3 tiers 690 × 435 × 900 675 150 8.1 3 tiers

6,113,435 VND

4,890,748 VND

1 Piece(s) 19 Day(s) 675×435×850 850 ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels) - 3 tiers 675 × 435 × 850 600 150 7.8 3 tiers

Basic Specifications

  • Depth(mm)
    435
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    295mm
  • Effective Size of Shelf Board
    510×410mm
  • Note
    Assembly type
  • Load Resistance
    50 kg/tier

Product Description

It is an easy-to-use all-plastic shelf with a lightweight and sturdy design.
All made of plastic, it does not rust and can be used cleanly in bathrooms and other places where water is used.

Part Number
3-6494-04 SALE
3-6498-01 SALE
3-6498-02 SALE
3-6498-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Height
(mm)
Caster Part number Product Detail Type Breadth
(mm)
Maximum load capacity
(kg/unit)
Weight
(kg)
Number of Steps

7,202,235 VND

5,761,788 VND

1 Piece(s) 19 Day(s) 675×435×1106 1006 - 403-I 4 tiers 675 × 435 × 1,106 600 200 9.8 4-step

5,803,743 VND

4,642,994 VND

1 Piece(s) 19 Day(s) 690×435×620 620 ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels) - 2 tiers 690 × 435 × 620 675 100 5.5 2 tiers

6,957,863 VND

5,566,290 VND

1 Piece(s) 19 Day(s) 690×435×900 900 ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels) - 3 tiers 690 × 435 × 900 675 150 8.1 3 tiers

6,113,435 VND

4,890,748 VND

1 Piece(s) 19 Day(s) 675×435×850 850 ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels) - 3 tiers 675 × 435 × 850 600 150 7.8 3 tiers

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1