(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless steel flat washer

Stainless steel flat washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      51,875VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·ESCO Co., Ltd clamping parts (for hand tightening) flat washers.
·Ideal for more stable tightening.
·Materials: Hardening steel

 
Part Number
EA637GP-6
EA637GP-8
EA637GP-10
EA637GP-12
EA637GP-14
EA637GP-16
EA637GP-18
EA637GP-20
EA637GP-22
EA637GP-24
EA637GP-27
EA637GP-30
EA637GP-36
EA637GP-42
EA637GP-48
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible bolts JAN code D1 Size H Size D Size

51,875 VND

1 Piece(s) 9 Day(s) or more M645487452160426.4mm3mm17mm

109,255 VND

1 Piece(s) 9 Day(s) or more M845487452160598.4mm4mm23mm

112,481 VND

1 Piece(s) 9 Day(s) or more M10454874521608010.5mm4mm28mm

118,975 VND

1 Piece(s) 9 Day(s) or more M12454874521577913mm5mm35mm

128,326 VND

1 Piece(s) 9 Day(s) or more M14454874521630115mm5mm40mm

132,910 VND

1 Piece(s) 9 Day(s) or more M16454874521631817mm6mm45mm

140,514 VND

1 Piece(s) 10 Day(s) or more M18454874521632519mm6mm45mm

157,348 VND

1 Piece(s) 9 Day(s) or more M20454874521633221mm6mm50mm

178,908 VND

1 Piece(s) 9 Day(s) or more M22454874521635623mm8mm50mm

216,053 VND

1 Piece(s) 9 Day(s) or more M24454874521636325mm8mm60mm

327,011 VND

1 Piece(s) 10 Day(s) or more M27454874521658528mm10mm68mm

309,916 VND

1 Piece(s) 9 Day(s) or more M30454874521659231mm10mm68mm

488,258 VND

1 Piece(s) 10 Day(s) or more M36454874521660838mm10mm80mm

1,200,346 VND

1 Piece(s) 9 Day(s) or more M42454874521662244mm15mm100mm

1,902,492 VND

1 Piece(s) 10 Day(s) or more M48454874521664650mm17mm110mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Washer/washer Materials hardened steel