(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M10
・A…20
・B…31
・C…100
Part Number |
---|
EA637CC-10 |
EA637CC-12A |
EA637CC-12C |
EA637CC-16B |
EA637CC-16C |
EA637CC-24A |
EA637CC-24B |
EA637CC-24C |
EA637CC-24D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible bolts | Overall width (mm) | Overall length (mm) | JAN code | Weight | Size |
---|---|---|---|---|---|---|---|---|---|---|
476,371 VND | 1 Piece(s) | 9 Day(s) or more | M10 | 31 | 100 | 4548745161489 | 300g | A:20mm | ||
524,093 VND | 1 Piece(s) | 9 Day(s) or more | M12, M14 | 38 | 125 | 4548745161502 | 570g | A:25mm | ||
758,839 VND | 1 Piece(s) | 10 Day(s) or more | M12, M14 | 38 | 200 | 4548745161755 | 910g | A:25mm | ||
866,829 VND | 1 Piece(s) | 10 Day(s) or more | M16, M18 | 48 | 200 | 4548745161779 | 1360g | A:30mm | ||
1,257,295 VND | 1 Piece(s) | 10 Day(s) or more | M16, M18 | 48 | 250 | 4548745161793 | 2250g | A:40mm | ||
1,400,541 VND | 1 Piece(s) | 10 Day(s) or more | M24 | 66 | 200 | 4548745162066 | 2400g | A:40mm | ||
1,649,073 VND | 1 Piece(s) | 10 Day(s) or more | M24 | 66 | 250 | 4548745162073 | 3000g | A:40mm | ||
2,288,658 VND | 1 Piece(s) | 10 Day(s) or more | M24 | 66 | 315 | 4548745162301 | 3850g | A:40mm | ||
3,208,446 VND | 1 Piece(s) | 10 Day(s) or more | M24 | 66 | 400 | 4548745163049 | 5962g | A:50mm |
Loading...Tải…
Type | Single clamp | Main unit material | hardened steel | Surface processing | Abrasion resistant finish |