(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Taper clamp with support screw

Taper clamp with support screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,068,206VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M12 x 49
・A…20
・B…40
・C…100
・D x E…14 x 40

Part Number
EA637BA-12
EA637BA-16
EA637BA-24
EA637BA-24B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngD×E Support screw Compatible bolts Overall width
(mm)
Overall length
(mm)
A Size JAN code

1,068,206 VND

1 Piece(s) 9 Day(s) or more 14×40mmM12×49M124010020mm4548745209747

1,492,133 VND

1 Piece(s) Same day 18×45mmM16×55M165012525mm4548745209761

3,522,246 VND

1 Piece(s) 10 Day(s) or more 26×80mmM24×87M247020030mm4548745209785

3,677,195 VND

1 Piece(s) 10 Day(s) or more 26×105mmM24×87M247025035mm4548745209754

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Single clamp Main unit material hardened steel Surface processing Abrasion resistant finish