(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller brush handle (inner diameter 38 mm)

Roller brush handle (inner diameter 38 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    258,703 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NE-113
EA109NE-114
EA109NE-150
EA109NE-180
EA109NE-225
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Details 1 Weight Overall Length Applications Shaft Diameter Width Compatible Extension Pole

258,703 VND

1 Piece(s) 7 Day(s) or more - - 190g 340mm Handle dedicated for roller brush 38mm 75mm EA109NB-101,NB-102,NB-103

262,738 VND

1 Piece(s) 7 Day(s) or more - Extension pole: EA109NB-101, NB-102, and NB-103 can be used 200g 340mm Handle dedicated for roller brush 38mm 100mm -

271,640 VND

1 Piece(s) 7 Day(s) or more 150×350mm Extension pole: EA109NB-101, NB-102, and NB-103 can be used 240g - - - - -

279,010 VND

1 Piece(s) 7 Day(s) or more 175×350mm Extension pole: EA109NB-101, NB-102, and NB-103 can be used 253g - - - - -

290,813 VND

1 Piece(s) 7 Day(s) or more 225×350mm Extension pole: EA109NB-101, NB-102, and NB-103 can be used 287g - - - - -

Basic Specifications

  • Materials
    Shaft: steel, handle: Plastic
  • Grip Shape
    Square
  • Compatible Roller Inner Diameter
    38mm

Product Description

【Product Specifications】
・Usage …Dedicated Roller Brush Handle
・Material …Shaft :Steel , Handle :Plastic
・Width …75mm
・Full length …340mm
・Shaft Dia. …38mm
・Weight …190g
・Grip shape …Square
・Suitable Roller ID …38mm
・Suitable Extension PoleEA109NB-101,NB-102,NB-103
・Attachable Extension Pole, the female screw is used at end of the handle
・The roller can be easily pulled off

Part Number
EA109NE-113
EA109NE-114
EA109NE-150
EA109NE-180
EA109NE-225
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Details 1 Weight Overall Length Applications Shaft Diameter Width Compatible Extension Pole

258,703 VND

1 Piece(s) 7 Day(s) or more - - 190g 340mm Handle dedicated for roller brush 38mm 75mm EA109NB-101,NB-102,NB-103

262,738 VND

1 Piece(s) 7 Day(s) or more - Extension pole: EA109NB-101, NB-102, and NB-103 can be used 200g 340mm Handle dedicated for roller brush 38mm 100mm -

271,640 VND

1 Piece(s) 7 Day(s) or more 150×350mm Extension pole: EA109NB-101, NB-102, and NB-103 can be used 240g - - - - -

279,010 VND

1 Piece(s) 7 Day(s) or more 175×350mm Extension pole: EA109NB-101, NB-102, and NB-103 can be used 253g - - - - -

290,813 VND

1 Piece(s) 7 Day(s) or more 225×350mm Extension pole: EA109NB-101, NB-102, and NB-103 can be used 287g - - - - -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1