(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Set for Rounded Surface / Curved Surface

Roller Set for Rounded Surface / Curved Surface

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,043,080 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109ND-220
EA109ND-221
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Materials Details 1 Quantity Weight Applications Shaft Diameter Set contents Handle length Shaft diameter Product detail type Features

1,693,721 VND

1 Piece(s) 7 Day(s) or more Roller: polyester, handle shaft: steel, plated grip: Polypropylene - - Roller: 160 g, handle: 180 g For rounded and curved surface paints 15mm 2-pc. set: roller × 1 pack (5 pcs. included), dedicated handle × 1 pc. 370mm 15mm Set Intake/exhaust ducts, pipes, poles, etc., can be painted efficiently.

1,043,080 VND

1 Piece(s) 7 Day(s) or more Polyester Spare roller for EA109ND-220 5 pcs. 160g - - - - - Spare roller -

Basic Specifications

  • Bristle length
    13mm
  • Hair Width
    175 mm (total of 5 pcs. side by side)
  • Roller Outer Diameter
    60mm
  • Roller Inner Diameter
    40mm

Product Description

【Product Specifications】
Roller x 5pcs, Handle.
・Brush Width-175mm(roller x 5 pcs)
・Handle length-370mm
・Shaft dia.-15mm
・Hair length-13mm
・Brush material - polyester
・for painting R face and Curved face.
・Can efficiently paint air inlet/exhaust ducts, pipes, poles, etc.
・The picture shows the product as fitted with 5 rollers.
・Description- Set

Part Number
EA109ND-220
EA109ND-221
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Materials Details 1 Quantity Weight Applications Shaft Diameter Set contents Handle length Shaft diameter Product detail type Features

1,693,721 VND

1 Piece(s) 7 Day(s) or more Roller: polyester, handle shaft: steel, plated grip: Polypropylene - - Roller: 160 g, handle: 180 g For rounded and curved surface paints 15mm 2-pc. set: roller × 1 pack (5 pcs. included), dedicated handle × 1 pc. 370mm 15mm Set Intake/exhaust ducts, pipes, poles, etc., can be painted efficiently.

1,043,080 VND

1 Piece(s) 7 Day(s) or more Polyester Spare roller for EA109ND-220 5 pcs. 160g - - - - - Spare roller -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1