(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Telescopic Handle for Roller Brush

Telescopic Handle for Roller Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    603,470 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NB-101
EA109NB-102
EA109NB-103
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Weight Overall Length Handle diameter Attachment

603,470 VND

1 Piece(s) 7 Day(s) or more 206g 70 to 120 cm (2-stage switching) 1st stage: 22 mm, 2nd stage: 19 mm Screw-in type

807,455 VND

1 Piece(s) 7 Day(s) or more 333g 78 to 182 cm (3-stage switching) 1st stage: 25 mm, 2nd stage: 22 mm, 3rd stage: 19 mm Screw-in method

1,031,856 VND

1 Piece(s) 7 Day(s) or more 464g 110 to 270 cm (3-stage switching) 1st stage: 25 mm, 2nd stage: 22 mm, 3rd stage: 19 mm Screw-in method

Basic Specifications

  • Materials
    Main body: aluminum, tip thread section: Plastic
  • Applications
    Extension handle for roller brush
  • Compatible Roller Handle
    EA109NA-1 to -3 / -11 (former) / -12 / -13 (former) / -51 (former) / -52 (former) / -53 (former) / -61 to -63 / -71 to -73EA109NB-100 (former) / -150 (former) EA109NC-1

Product Description

It can be screwed into the tip of the roller handle and used for painting, etc., high places.

Part Number
EA109NB-101
EA109NB-102
EA109NB-103
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Weight Overall Length Handle diameter Attachment

603,470 VND

1 Piece(s) 7 Day(s) or more 206g 70 to 120 cm (2-stage switching) 1st stage: 22 mm, 2nd stage: 19 mm Screw-in type

807,455 VND

1 Piece(s) 7 Day(s) or more 333g 78 to 182 cm (3-stage switching) 1st stage: 25 mm, 2nd stage: 22 mm, 3rd stage: 19 mm Screw-in method

1,031,856 VND

1 Piece(s) 7 Day(s) or more 464g 110 to 270 cm (3-stage switching) 1st stage: 25 mm, 2nd stage: 22 mm, 3rd stage: 19 mm Screw-in method

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1