(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Brush Set for Rough Surface (Hair Length 20 mm)

Roller Brush Set for Rough Surface (Hair Length 20 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    397,991 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NA-61
EA109NA-62
EA109NA-63
EA109NA-65
EA109NA-66
EA109NA-67
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details 1 Quantity Details 2 Details 3 Applications Bristle Material Handle size Accessories Compatible Coating Compatible Paint Hair Width Product detail type

522,193 VND

1 Piece(s) 7 Day(s) or more - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 100mm Set

601,776 VND

1 Piece(s) 7 Day(s) or more - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 150mm Set

807,555 VND

1 Piece(s) 7 Day(s) or more - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 175mm Set

397,991 VND

1 Piece(s) 7 Day(s) or more Spare roller for EA109NA-61 2 pcs. For exterior Can be attached to handles with a shaft diameter of 6 mm - Polyester/acrylic - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 100mm Spare roller

475,731 VND

1 Piece(s) 7 Day(s) or more Spare roller for EA109NA-62 2 pcs. For exterior Can be attached to handles with a shaft diameter of 6 mm - Polyester/acrylic - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 150mm Spare roller

681,111 VND

1 Piece(s) 7 Day(s) or more Spare roller for EA109NA-63 2 pcs. For exterior Can be attached to handles with a shaft diameter of 6 mm - Polyester/acrylic - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 175mm Spare roller

Basic Specifications

  • Shaft Diameter
    6mm
  • Bristle length
    20mm

Product Description

【Product Specifications】
・For water-based,oil-based, general paint
・Handle-EA109NC-1
・Handle dim.-100(W) x 305(L)mm
・Shaft dia.-6mm
・Hair length-20mm
・Hair material-Synthetic fiber hair
・Spare brush (2 pcs)
・Hair width…100mm

Part Number
EA109NA-61
EA109NA-62
EA109NA-63
EA109NA-65
EA109NA-66
EA109NA-67
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details 1 Quantity Details 2 Details 3 Applications Bristle Material Handle size Accessories Compatible Coating Compatible Paint Hair Width Product detail type

522,193 VND

1 Piece(s) 7 Day(s) or more - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 100mm Set

601,776 VND

1 Piece(s) 7 Day(s) or more - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 150mm Set

807,555 VND

1 Piece(s) 7 Day(s) or more - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 175mm Set

397,991 VND

1 Piece(s) 7 Day(s) or more Spare roller for EA109NA-61 2 pcs. For exterior Can be attached to handles with a shaft diameter of 6 mm - Polyester/acrylic - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 100mm Spare roller

475,731 VND

1 Piece(s) 7 Day(s) or more Spare roller for EA109NA-62 2 pcs. For exterior Can be attached to handles with a shaft diameter of 6 mm - Polyester/acrylic - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 150mm Spare roller

681,111 VND

1 Piece(s) 7 Day(s) or more Spare roller for EA109NA-63 2 pcs. For exterior Can be attached to handles with a shaft diameter of 6 mm - Polyester/acrylic - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 175mm Spare roller

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1