(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Connects both ends of polishing cloth/paper to form a belt.
· Since abrasive grains are removed from the joint part so as not to affect the finished surface, stable polishing can be performed without generating a joint mark.
· Can be used for a wide range of applications from belt sander to desktop polisher depending on the size.
· Use for dry type polishing.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Length (mm) | Particle Size (#) | Abrasive material |
---|---|---|---|---|---|---|---|---|
41,480 VND | 1 Piece(s) | 9 Day(s) | 30 | 540 | 40 | Zirconia (Z) | ||
38,760 VND | 1 Piece(s) | 9 Day(s) | 30 | 540 | 60 | Zirconia (Z) | ||
36,040 VND | 1 Piece(s) | 9 Day(s) | 30 | 540 | 80 | Zirconia (Z) | ||
34,340 VND | 1 Piece(s) | 9 Day(s) | 30 | 540 | 100 | Zirconia (Z) | ||
34,340 VND | 20 Piece(s) | 35 Day(s) or more | 30 | 540 | 120 | Zirconia (Z) | ||
13,940 VND | 1 Piece(s) | 9 Day(s) | 8 | 300 | 180 | Alundum (Alumina) (AA or A) | ||
13,940 VND | 1 Piece(s) | 9 Day(s) | 8 | 300 | 240 | Alundum (Alumina) (AA or A) | ||
13,940 VND | 1 Piece(s) | 9 Day(s) | 8 | 300 | 320 | Alundum (Alumina) (AA or A) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 40 | Zirconia (Z) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 60 | Zirconia (Z) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 80 | Zirconia (Z) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 100 | Zirconia (Z) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 120 | Zirconia (Z) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 150 | Alundum (Alumina) (AA or A) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 180 | Alundum (Alumina) (AA or A) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 240 | Alundum (Alumina) (AA or A) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 320 | Alundum (Alumina) (AA or A) | ||
60,860 VND | 1 Piece(s) | 9 Day(s) | 60 | 260 | 400 | Alundum (Alumina) (AA or A) | ||
299,200 VND | 1 Piece(s) | 9 Day(s) | 50 | 3350 | 40 | Zirconia (Z) | ||
271,660 VND | 1 Piece(s) | 9 Day(s) | 50 | 3350 | 60 | Zirconia (Z) | ||
253,980 VND | 1 Piece(s) | 9 Day(s) | 50 | 3350 | 80 | Zirconia (Z) | ||
240,380 VND | 1 Piece(s) | 9 Day(s) | 50 | 3350 | 100 | Zirconia (Z) | ||
240,380 VND | 20 Piece(s) | 35 Day(s) or more | 50 | 3350 | 120 | Zirconia (Z) | ||
240,380 VND | 1 Piece(s) | 9 Day(s) | 50 | 3350 | 180 | Alundum (Alumina) (AA or A) | ||
240,380 VND | 1 Piece(s) | 9 Day(s) | 50 | 3350 | 240 | Alundum (Alumina) (AA or A) | ||
240,380 VND | 1 Piece(s) | 9 Day(s) | 50 | 3350 | 320 | Alundum (Alumina) (AA or A) | ||
240,380 VND | 1 Piece(s) | 9 Day(s) | 50 | 3350 | 400 | Alundum (Alumina) (AA or A) |
Loading...Tải…
Tool Used | Electrical and pneumatic hand tools (such as Belton) | Base Materials | Cloth | With/without joints | Available |
---|---|---|---|---|---|
Joint Type | Wrap joint | Maximum Engine Speed(m/min) | 2500 |