(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|
226,971 VND | 10 Piece(s) | 10 Day(s) or more | 4960664724093 | 771-6621 | 10 | ||
226,971 VND | 10 Piece(s) | 10 Day(s) or more | 4960664726882 | 771-7768 | 10 | ||
226,971 VND | 10 Piece(s) | 10 Day(s) or more | 4960664724123 | 771-6648 | 10 | ||
226,971 VND | 10 Piece(s) | 10 Day(s) or more | 4960664724109 | 771-6630 | 10 | ||
226,971 VND | 10 Piece(s) | 10 Day(s) or more | 4960664724130 | 771-6656 | 10 | ||
293,905 VND | 10 Piece(s) | 9 Day(s) or more | 4960664726844 | 771-7750 | 10 | ||
293,905 VND | 10 Piece(s) | 9 Day(s) or more | 4960664724147 | 771-6664 | 10 | ||
275,407 VND | 10 Piece(s) | 10 Day(s) or more | 4960664724239 | 771-6737 | 10 | ||
293,905 VND | 10 Piece(s) | 10 Day(s) or more | 4960664726899 | 771-7776 | 10 | ||
275,407 VND | 10 Piece(s) | 10 Day(s) or more | 4960664724154 | 771-6672 | 10 | ||
293,905 VND | 10 Piece(s) | 9 Day(s) | 4960664724246 | 771-6745 | 10 | ||
275,407 VND | 10 Piece(s) | 10 Day(s) or more | 4960664724215 | 771-6711 | 10 | ||
293,905 VND | 10 Piece(s) | 10 Day(s) or more | 4960664724178 | 771-6699 | 10 |
Loading...Tải…
Breaker Use | Finish | Remarks | For turning, PV720: the foremost recommended PVD cermet for steel machining | Number Contained In A Packet | 10 |