(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Snake Wrench, Short Type

Snake Wrench, Short Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    1,004,240 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SNW-10S
SNW-12S
SNW-13S
SNW-14S
SNW-17S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flats
(mm)
Weight
(g)
Overall width
(mm)
JAN Code Trusco Code

1,004,240 VND

1 Piece(s) 9 Day(s) 10 320 180 4938905001050 769-7341

1,040,347 VND

1 Piece(s) 9 Day(s) 12 350 190 4938905001067 769-7368

1,076,344 VND

1 Piece(s) 9 Day(s) 13 425 210 4938905011165 769-7384

1,079,043 VND

1 Piece(s) 9 Day(s) 14 445 210 4938905001074 769-7406

1,183,009 VND

1 Piece(s) 9 Day(s) 17 560 230 4938905001081 769-7422

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Overall length(mm)
    350
  • Materials
    Chromium-molybdenum steel, carbon steel

Product Description

T-shaped wrench, snake wrench short-type, in which the socket is on a joint with a neck that bends.
[Features]
· Allows the easy removal of nuts by matching the expansion of ring springs with the position of the steel ball.
[Applications]
· For loosening and tightening of nuts and bolts in tight spaces.

Part Number
SNW-10S
SNW-12S
SNW-13S
SNW-14S
SNW-17S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flats
(mm)
Weight
(g)
Overall width
(mm)
JAN Code Trusco Code

1,004,240 VND

1 Piece(s) 9 Day(s) 10 320 180 4938905001050 769-7341

1,040,347 VND

1 Piece(s) 9 Day(s) 12 350 190 4938905001067 769-7368

1,076,344 VND

1 Piece(s) 9 Day(s) 13 425 210 4938905011165 769-7384

1,079,043 VND

1 Piece(s) 9 Day(s) 14 445 210 4938905001074 769-7406

1,183,009 VND

1 Piece(s) 9 Day(s) 17 560 230 4938905001081 769-7422

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1