(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Insert for Turning, Diamond KPD010

Kyocera Insert for Turning, Diamond KPD010
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,317,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· KPD010: General purpose grade with a good balance of abrasion resistance and regrinding properties (machinability).
· Compatible with high-speed machining of aluminum alloy / non-ferrous metals such as brass / glass fiber / plastic, etc, and turning of carbide alloy.
[Applications]
· For lathe turning
· KPD010: For high-speed machining of aluminum alloy / non-ferrous metals such as brass / glass fiber / plastic, etc.

Part Number
CCGW060201-KPD010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber Contained In A Packet

3,317,675 VND

1 Piece(s) 9 Day(s) or more 1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

JAN Code 4960664186600 Trusco Code 640-2798 Remarks For turning, KPD010: For high-speed machining of aluminum alloy/non-ferrous metals like brass/glass fiber/plastic, etc.
Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part CCGW060201-KPD010 in the Kyocera Insert for Turning, Diamond KPD010 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CCGW060201-KPD010 trong chuỗi Kyocera Insert for Turning, Diamond KPD010.