(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Counter Sink Quick Cut Single Body

Counter Sink Quick Cut Single Body
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,114,809VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Thanks to the newly designed optimum cutting shape and combination of three flutes, the work speed increases by 30% or more compared with the conventional product, and at the same time the product life is extended by 25% or more.
[Applications]
· Work materials: Iron, cast iron, non-ferrous metals, light metals.
[Material]
· High-speed steel (HSS)

Part Number
102722
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,114,809 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tip angle (θ) 90 Tool Diameter (D)(mm) 23 Number of flutes 3
Overall Length(mm) 67 Shank diameter(mm) 10 Tip diameter(mm) 3.8
JAN Code 4007140159632 Trusco Code 766-0693

Please check the type/dimensions/specifications of the part 102722 in the Counter Sink Quick Cut Single Body series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 102722 trong chuỗi Counter Sink Quick Cut Single Body.