(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Extractor (Spiral Model),470 series

Extractor (Spiral Model),470 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      172,390VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· An extractor that uses high-quality steel.
· Exhibits exceptional durability and high workability.
[Applications]
· For the extraction of things like bolts and pipes that had broken inside.

 
Part Number
470-001-3
470-002-3
470-003-3
470-004-3
470-005-3
470-006-3
470-007-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length (L)
(mm)
Tip diameter
(mm)
Original Diameter
(mm)
Used Bolt Screw Drill Pilot Holes Used JAN Code Trusco Code

172,390 VND

1 Piece(s) 9 Day(s) 501.753.6M3~M62.54049002000454766-3757

213,520 VND

1 Piece(s) 9 Day(s) 572.25M6~M83.04049002000461766-3765

198,288 VND

1 Piece(s) 9 Day(s) 643.36.5M8~M114.54049002000478766-3773

206,555 VND

1 Piece(s) 9 Day(s) 714.758.8M11~M146.04049002000485766-3781

250,081 VND

1 Piece(s) 9 Day(s) 786.3511M14~M188.04049002051869766-3790

301,873 VND

1 Piece(s) 9 Day(s) 859.515M18~M2411.04049002000508766-3803

431,360 VND

1 Piece(s) 8 Day(s) 9212.719M24~M3313.54049002000515766-3811

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tap Type Modification/removal Tool Features Spiral Type (for Right Handed Bolt Threads Only) Application For the extraction of things like bolts and pipes that had broken inside.