(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mantle Heater GB Series

Mantle Heater GB Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    3,542,722 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Heater Surface Maximum Temperature(°C)
    450
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Requires a temperature controller.
· In 2 L types and above, the heater circuit is divided into the upper and lower 2 circuits.

Loading...Tải…

Close

Comparison list