(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Library, Base for U-Type Cabinet (with Adjuster) / Shelf Board / Top Board

Library, Base for U-Type Cabinet (with Adjuster) / Shelf Board / Top Board

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Library, Base for U-Type Cabinet (with Adjuster) / Shelf Board / Top Board
  • Library, Base for U-Type Cabinet (with Adjuster) / Shelf Board / Top Board
  • Library, Base for U-Type Cabinet (with Adjuster) / Shelf Board / Top Board
  • Library, Base for U-Type Cabinet (with Adjuster) / Shelf Board / Top Board
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Made of sturdy steel material with melamine baked finish, these different-purpose products can be used in various combinations.

[Features]
· Base: For filling the ceiling space or providing a frame for placing cabinets, useful for fall prevention. Fastened by screw (Use the screws attached to the main body of the cabinet). Comes with adjuster.
· Shelf board: For adding additional levels of shelving
· Top board: For mounting on top of cabinets

Specification

●Applicable Bookshelf Dimension(mm) W x D:900 x 450
●Materials:Steel
Part Number
UBW-06
UW-01T
UW-01TS
WUW-G33W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWidth (mm) Height (mm) Depth (mm) Product Type Details Type Trusco Code Material Mass
(kg)
Amount Of Content

-

1 Piece(s) Quote 90060430Bookshelf BaseBeige (With Adjuster)765-8028Steel3.51 pc.

-

1 Piece(s) Quote 87417.5400Top PanelOpen, Shelf for Double-Opening765-8346Steel2.91 pc.

-

1 Piece(s) Quote 87417.5375Top PanelShelf board for double sliding765-8354Steel2.81 pc.

-

1 Piece(s) Quote 90021450Top PanelTop Panel765-8397Resin Coated Plywood4.51 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Bookcase Dimensions Frontage(mm) 900 Applicable Bookcase Dimensions Depth(mm) 450 Amount Of Content 1 pc.