(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Protek Master Mop Neos

Protek Master Mop Neos

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,392,527 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DU664-045U-MB-BL
DU664-045U-MB-G
DU664-045U-MB-R
DU664-045U-MB-W
DU664-045U-MB-Y
DU664-060U-MB-BL
DU664-060U-MB-G
DU664-060U-MB-R
DU664-060U-MB-W
DU664-060U-MB-Y
DU664-090U-MB-BL
DU664-090U-MB-G
DU664-090U-MB-R
DU664-090U-MB-W
DU664-090U-MB-Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Width
(mm)
JAN Code Trusco Code Amount Of Content

1,392,527 VND

1 Piece(s) 7 Day(s) or more Blue 450 4903180170135 472-1209 1 pc.

1,392,527 VND

1 Piece(s) 8 Day(s) or more Green 450 4903180170142 472-1217 1 pc.

1,392,527 VND

1 Piece(s) 7 Day(s) or more Red 450 4903180170173 472-1225 1 pc.

1,392,527 VND

1 Piece(s) 7 Day(s) or more White 450 4903180170159 472-1233 1 pc.

1,392,527 VND

1 Piece(s) 8 Day(s) or more Yellow 450 4903180170166 472-1241 1 pc.

1,555,001 VND

1 Piece(s) 9 Day(s) Blue 600 4903180170180 472-1250 1 pc.

1,555,001 VND

1 Piece(s) 7 Day(s) or more Green 600 4903180170197 472-1268 1 pc.

1,555,001 VND

1 Piece(s) 7 Day(s) or more Red 600 4903180170227 472-1276 1 pc.

1,555,001 VND

1 Piece(s) 8 Day(s) or more White 600 4903180170203 472-1284 1 pc.

1,555,001 VND

1 Piece(s) 7 Day(s) or more Yellow 600 4903180170210 472-1292 1 pc.

1,874,200 VND

1 Piece(s) 7 Day(s) or more Blue 900 4903180170234 472-1306 1 pc.

1,874,200 VND

1 Piece(s) 8 Day(s) or more Green 900 4903180170241 472-1314 1 pc.

1,874,200 VND

1 Piece(s) 7 Day(s) or more Red 900 4903180170272 472-1322 1 pc.

1,874,200 VND

1 Piece(s) 7 Day(s) or more White 900 4903180170258 472-1331 1 pc.

1,874,200 VND

1 Piece(s) 7 Day(s) or more Yellow 900 4903180170265 472-1349 1 pc.

Basic Specifications

  • Product Model
    Mop
  • Length(mm)
    1420
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Includes an alligator clip that can be easily used to attach a cloth.
· Design features a low center of gravity which is easy to work with thanks to the use of an aluminum plate.
· A handle lock mechanism suppresses plate wobble.
· The part that touches the floor is made from a cushioned material which hugs the floor surface to smoothly remove dust.
· Trapezoidal shape makes work around corners a snap.
[Applications]
· For use in areas that demand a high degree of cleanliness, including commercial facilities, hospitals, schools, offices, tenant buildings, spa facilities, etc.

Part Number
DU664-045U-MB-BL
DU664-045U-MB-G
DU664-045U-MB-R
DU664-045U-MB-W
DU664-045U-MB-Y
DU664-060U-MB-BL
DU664-060U-MB-G
DU664-060U-MB-R
DU664-060U-MB-W
DU664-060U-MB-Y
DU664-090U-MB-BL
DU664-090U-MB-G
DU664-090U-MB-R
DU664-090U-MB-W
DU664-090U-MB-Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Width
(mm)
JAN Code Trusco Code Amount Of Content

1,392,527 VND

1 Piece(s) 7 Day(s) or more Blue 450 4903180170135 472-1209 1 pc.

1,392,527 VND

1 Piece(s) 8 Day(s) or more Green 450 4903180170142 472-1217 1 pc.

1,392,527 VND

1 Piece(s) 7 Day(s) or more Red 450 4903180170173 472-1225 1 pc.

1,392,527 VND

1 Piece(s) 7 Day(s) or more White 450 4903180170159 472-1233 1 pc.

1,392,527 VND

1 Piece(s) 8 Day(s) or more Yellow 450 4903180170166 472-1241 1 pc.

1,555,001 VND

1 Piece(s) 9 Day(s) Blue 600 4903180170180 472-1250 1 pc.

1,555,001 VND

1 Piece(s) 7 Day(s) or more Green 600 4903180170197 472-1268 1 pc.

1,555,001 VND

1 Piece(s) 7 Day(s) or more Red 600 4903180170227 472-1276 1 pc.

1,555,001 VND

1 Piece(s) 8 Day(s) or more White 600 4903180170203 472-1284 1 pc.

1,555,001 VND

1 Piece(s) 7 Day(s) or more Yellow 600 4903180170210 472-1292 1 pc.

1,874,200 VND

1 Piece(s) 7 Day(s) or more Blue 900 4903180170234 472-1306 1 pc.

1,874,200 VND

1 Piece(s) 8 Day(s) or more Green 900 4903180170241 472-1314 1 pc.

1,874,200 VND

1 Piece(s) 7 Day(s) or more Red 900 4903180170272 472-1322 1 pc.

1,874,200 VND

1 Piece(s) 7 Day(s) or more White 900 4903180170258 472-1331 1 pc.

1,874,200 VND

1 Piece(s) 7 Day(s) or more Yellow 900 4903180170265 472-1349 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1