(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mat for Wagon

Mat for Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    409,600 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WM-33H-GN
WM-33P-GN
WM-55H-GN
WM-55P-GN
WM-64H-GN
WM-64P-GN
WM-75H-GN
WM-75P-GN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Abstract JAN Code Trusco Code Thickness
(mm)
Capacity

437,886 VND

1 Piece(s) 9 Day(s) Flat Plate Shelf Board For 360 x 360 4989999394122 769-2722 1.5 1 pc.

409,600 VND

1 Piece(s) 9 Day(s) Pyramid Shelf Board For 360 x 360 4989999394139 769-2731 1.8 1 pc.

501,725 VND

1 Piece(s) 9 Day(s) Flat Plate Shelf Board For 500 x 500 4989999394146 769-2749 1.5 1 pc.

465,570 VND

1 Piece(s) 9 Day(s) Pyramid Shelf Board For 500 x 500 4989999394153 769-2757 1.8 1 pc.

533,795 VND

1 Piece(s) 9 Day(s) Flat Plate Shelf Board For 600 x 400 4989999394160 769-2765 1.5 1 pc.

485,691 VND

1 Piece(s) 9 Day(s) Pyramid Shelf Board For 600 x 400 4989999394177 769-2773 1.8 1 pc.

700,646 VND

1 Piece(s) 9 Day(s) Flat Plate Shelf Board For 750 x 500 4989999394184 769-2781 1.5 1 pc.

613,992 VND

1 Piece(s) 9 Day(s) Pyramid Shelf Board For 750 x 500 4989999394191 769-2790 1.8 1 pc.

Basic Specifications

Product Description

[Features]
· Prevents the wagon shelf board from being scratched.
[Applications]
· For protection of items on the wagon and of the shelf boards.

Part Number
WM-33H-GN
WM-33P-GN
WM-55H-GN
WM-55P-GN
WM-64H-GN
WM-64P-GN
WM-75H-GN
WM-75P-GN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Abstract JAN Code Trusco Code Thickness
(mm)
Capacity

437,886 VND

1 Piece(s) 9 Day(s) Flat Plate Shelf Board For 360 x 360 4989999394122 769-2722 1.5 1 pc.

409,600 VND

1 Piece(s) 9 Day(s) Pyramid Shelf Board For 360 x 360 4989999394139 769-2731 1.8 1 pc.

501,725 VND

1 Piece(s) 9 Day(s) Flat Plate Shelf Board For 500 x 500 4989999394146 769-2749 1.5 1 pc.

465,570 VND

1 Piece(s) 9 Day(s) Pyramid Shelf Board For 500 x 500 4989999394153 769-2757 1.8 1 pc.

533,795 VND

1 Piece(s) 9 Day(s) Flat Plate Shelf Board For 600 x 400 4989999394160 769-2765 1.5 1 pc.

485,691 VND

1 Piece(s) 9 Day(s) Pyramid Shelf Board For 600 x 400 4989999394177 769-2773 1.8 1 pc.

700,646 VND

1 Piece(s) 9 Day(s) Flat Plate Shelf Board For 750 x 500 4989999394184 769-2781 1.5 1 pc.

613,992 VND

1 Piece(s) 9 Day(s) Pyramid Shelf Board For 750 x 500 4989999394191 769-2790 1.8 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Prevents the wagon shelf board from being damaged.

Usage

●For the protection of the wagon shelf board and for the protection of objects on the wagon.

Specification

●Color:Green

Materials

●Recycled PVC Vinyl

Warning

●Double-sided tape is not an accessory. Please prepare as necessary.
●Tool wagon ”Dolphin” requires cutting at the four corners according to the shape of the shelf board.