(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Protective Sheet PLADAN (DANPURA) 0.91X1.82 m

Protective Sheet PLADAN (DANPURA) 0.91X1.82 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    949,975 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PD-1894-BLU
PD-1894-GY
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color JAN Code Trusco Code Amount Of Content

949,975 VND

1 Piece(s) 9 Day(s) Blue 4905009504961 337-9957 1 pc.

949,975 VND

1 Piece(s) 9 Day(s) Gray 4905009504978 337-9973 1 pc.

Basic Specifications

Product Description

Corrugated plastic which is resistant to shocks, and has superior heat insulation and sound proofing properties.
[Features]
· Can be made into reusable boxes, or packaging cases for heavy items.
· Unlike corrugated card, it can be used any number of times, and therefore is more economical.
[Applications]
· Usable as protective material for buildings during transfers/house moving, and for display boards, as working material, etc.

Part Number
PD-1894-BLU
PD-1894-GY
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color JAN Code Trusco Code Amount Of Content

949,975 VND

1 Piece(s) 9 Day(s) Blue 4905009504961 337-9957 1 pc.

949,975 VND

1 Piece(s) 9 Day(s) Gray 4905009504978 337-9973 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1