(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Convenient surface gauge for scribing work on steel material, etc.
[Features]
· The moving part includes an oblong hole, through which the slide angle can be adjusted vertically.
[Applications]
· Scribing work and centering of steel materials, etc.
Part Number |
---|
TSG-150C |
TSG-200C |
TSG-300C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dimension (mm) | Scriber Length (mm) | Overall Height (mm) | Stand Length (mm) | Table Width (mm) | Stand Height (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,624,490 VND | 1 Piece(s) | 4 Day(s) or more | 150 | 130 | 150 | 70 | 45 | 23 | 460 | ||
1,974,434 VND | 1 Piece(s) | 12 Day(s) | 200 | 170 | 200 | 70 | 45 | 23 | 490 | ||
2,468,043 VND | 1 Piece(s) | 4 Day(s) or more | 300 | 265 | 300 | 80 | 55 | 25 | 690 |
Loading...Tải…
Trapezoidal | Square Stand | Material | Carbon Steel for Mechanical Structure (Advanced hardening), Base: Cast Iron | Features | The moving part includes a long shaped hole, through which the slide angle can be adjusted up and down. |
---|---|---|---|---|---|
Use | For Scribing Work and Centering of Steel Material, Etc. |