(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Pass with Tip

Single Pass with Tip

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      912,354VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With a tip made of carbide, this compass is convenient for field work.
[Features]
· An essential item for work sites convenient for transferring dimensions from the end face.
· Carbide tip specification.
· Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
· Joint section: Caulking.
· Material: Main body: Carbon structural steel (black oxide); Tip: Carbide tip (G2).
[Applications]
· Copying of the dimensions from the end face, etc.

 
Part Number
FHC-150
FHC-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Dimension
(mm)
Total Length
(mm)
Plate Thickness
(mm)
Mass
(g)

912,354 VND

1 Piece(s) 4 Day(s) or more 150161270

1,047,082 VND

1 Piece(s) 9 Day(s) 2002122.2100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Single Product/Set Classification Single Item Material (Main Body) Carbon steel for machine structural use
Material (Tip) Carbide Tip (G2) Use Transfer of the dimensions from the side surface Features · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
Joint Section install