(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
1SET=3 EA
Part Number |
---|
SB06B1-H40 |
SB06B1-H50 |
SB06B1-H60 |
SB06B1-H70 |
SB08B1-H50 |
SB08B1-H60 |
SB08B1-H80 |
SB08B1-H100 |
SB08B1-H120 |
SB10B1-H60 |
SB10B1-H70 |
SB10B1-H80 |
SB10B1-H100 |
SB12A1-H80 |
SB12N1-H80 |
SB12N1-H100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Remarks | Classification |
---|---|---|---|---|---|---|
1,103,590 VND | 1 Piece(s) | 4 Day(s) | 6" Entire sizes | H40 | ||
1,153,858 VND | 1 Piece(s) | 4 Day(s) | 6" Entire sizes | H50 | ||
2,022,274 VND | 1 Piece(s) | 4 Day(s) | 6" Entire sizes | H60 | ||
1,527,222 VND | 1 Piece(s) | 4 Day(s) | 6" Entire sizes | H70 | ||
1,409,418 VND | 1 Piece(s) | 4 Day(s) | 8" entire sizes | H50 | ||
1,577,873 VND | 1 Piece(s) | 4 Day(s) | 8" entire sizes | H60 | ||
2,341,483 VND | 1 Piece(s) | 4 Day(s) | 8" entire sizes | H80 | ||
3,061,351 VND | 1 Piece(s) | 4 Day(s) | 8" entire sizes | H100 | ||
3,633,099 VND | 1 Piece(s) | 6 Day(s) | 8" entire sizes | H120 | ||
2,102,423 VND | 1 Piece(s) | 6 Day(s) | 10" entire sizes | H60 | ||
2,354,914 VND | 1 Piece(s) | 7 Day(s) | 10" entire sizes | H70 | ||
2,630,811 VND | 1 Piece(s) | 5 Day(s) | 10" entire sizes | H80 | ||
4,395,100 VND | 1 Piece(s) | 5 Day(s) | 10" entire sizes | H100 | ||
3,902,473 VND | 1 Piece(s) | 7 Day(s) | HC-12,HCH-12 | H80 | ||
3,397,875 VND | 1 Piece(s) | 7 Day(s) | HS-12,MH-212 | H80 | ||
4,407,071 VND | 1 Piece(s) | 7 Day(s) | HS-12,MH-212 | H100 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy