(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Magnetic Seat TMG (2-9247-01)

Magnetic Seat TMG (2-9247-01)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    661,994 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-9247-01 SALE
2-9247-02 SALE
2-9247-03 SALE
2-9248-02 SALE
2-9248-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thickness
(mm)
Details Type Surface Magnetic Flux Density
(mT)
Manufacturer Model Specifications Quantity

661,994 VND

529,595 VND

1 Piece(s) 9 Day(s) 0.4 Magnetic intensity: isotropic, Reverse side: magnet 25 or More TMG-04 Adsorption Power: 1.96 kPa or greater 1 pc.

928,089 VND

742,471 VND

1 Piece(s) 9 Day(s) 0.8 Magnetic intensity: isotropic, Reverse side: magnet 38 or more TMG-08 Adsorption Power: 4.41 kPa or greater 1 pc.

1,168,224 VND

934,579 VND

1 Piece(s) 9 Day(s) 1 Magnetic intensity: isotropic, Reverse side: magnet 44 or More TMG-10 Adsorption Power: 5.39 kPa or greater 1 pc.

1,135,773 VND

908,618 VND

1 Piece(s) 9 Day(s) 0.8 Magnetic intensity: isotropic, Reverse side: with adhesives 38 or more TMG-08N Adsorption Power: 4.41 kPa or greater 1 pc.

1,356,438 VND

1,085,150 VND

1 Piece(s) 9 Day(s) 1 Magnetic intensity: isotropic, Reverse side: with adhesives 44 or More TMG-10N Adsorption Power: 5.39 kPa or greater 1 pc.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Other
  • Width(mm)
    520
  • Length(mm)
    500
  • Manufacturer Product Name
    Magnet Seat
  • Quantity
    1 pc.

Product Description

· It has a suction surface with special surface processing to prevent contamination of adherends.
· With excellent flexibility, it facilitates cutting and punching.
· N type is a magnetic sheet with adhesive applied to the non-magnetic side.

Part Number
2-9247-01 SALE
2-9247-02 SALE
2-9247-03 SALE
2-9248-02 SALE
2-9248-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thickness
(mm)
Details Type Surface Magnetic Flux Density
(mT)
Manufacturer Model Specifications Quantity

661,994 VND

529,595 VND

1 Piece(s) 9 Day(s) 0.4 Magnetic intensity: isotropic, Reverse side: magnet 25 or More TMG-04 Adsorption Power: 1.96 kPa or greater 1 pc.

928,089 VND

742,471 VND

1 Piece(s) 9 Day(s) 0.8 Magnetic intensity: isotropic, Reverse side: magnet 38 or more TMG-08 Adsorption Power: 4.41 kPa or greater 1 pc.

1,168,224 VND

934,579 VND

1 Piece(s) 9 Day(s) 1 Magnetic intensity: isotropic, Reverse side: magnet 44 or More TMG-10 Adsorption Power: 5.39 kPa or greater 1 pc.

1,135,773 VND

908,618 VND

1 Piece(s) 9 Day(s) 0.8 Magnetic intensity: isotropic, Reverse side: with adhesives 38 or more TMG-08N Adsorption Power: 4.41 kPa or greater 1 pc.

1,356,438 VND

1,085,150 VND

1 Piece(s) 9 Day(s) 1 Magnetic intensity: isotropic, Reverse side: with adhesives 44 or More TMG-10N Adsorption Power: 5.39 kPa or greater 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1