(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
8-3161-01 |
8-3161-02 |
8-3161-03 |
8-3161-51 |
8-3161-52 |
8-3161-53 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (L) |
Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
65,307 VND |
1 Piece(s) | 9 Day(s) | 0.7 | φ110X143 | Sharps Container DISPO 0.7 | DISPO0.7 | 1 pc. | ||
68,958 VND |
1 Piece(s) | 9 Day(s) | 1 | φ110X182 | Sharps Container DISPO 1 | DISPO1 | 1 pc. | ||
113,577 VND |
1 Piece(s) | 9 Day(s) | 1.5 | φ140X155 | Sharps Container DISPO 1.5 | DISPO1.5 | 1 pc. | ||
10,274,692 VND |
1 Piece(s) | 9 Day(s) | 0.7 | φ110X143 | Sharps container DISPO 0.7 case | DISPO0.7 Case Sold | 1 Box (176 pcs) | ||
8,619,708 VND |
1 Piece(s) | 9 Day(s) | 1 | φ110X182 | Sharps container DISPO 1 case | DISPO1 Case Sold | 1 Box (140 pcs) | ||
10,033,341 VND |
1 Piece(s) | 9 Day(s) | 1.5 | φ140X155 | Sharps container DISPO 1.5 case | DISPO1.5 Case Sold | 1 Box (100 pcs) |
· Syringe insertion slot is large, with a 2-way type lid that can be temporarily or completely sealed.
· The lid can be fixed in place opened to approximately 110°.
· DISPO 0.7/1 is fixed with the round hole in the tray, and DISPO1.5 is fixed with the square hole. Instruments and the like can be placed in the rectangular hole.
Part Number |
---|
8-3161-01 |
8-3161-02 |
8-3161-03 |
8-3161-51 |
8-3161-52 |
8-3161-53 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (L) |
Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
65,307 VND |
1 Piece(s) | 9 Day(s) | 0.7 | φ110X143 | Sharps Container DISPO 0.7 | DISPO0.7 | 1 pc. | ||
68,958 VND |
1 Piece(s) | 9 Day(s) | 1 | φ110X182 | Sharps Container DISPO 1 | DISPO1 | 1 pc. | ||
113,577 VND |
1 Piece(s) | 9 Day(s) | 1.5 | φ140X155 | Sharps Container DISPO 1.5 | DISPO1.5 | 1 pc. | ||
10,274,692 VND |
1 Piece(s) | 9 Day(s) | 0.7 | φ110X143 | Sharps container DISPO 0.7 case | DISPO0.7 Case Sold | 1 Box (176 pcs) | ||
8,619,708 VND |
1 Piece(s) | 9 Day(s) | 1 | φ110X182 | Sharps container DISPO 1 case | DISPO1 Case Sold | 1 Box (140 pcs) | ||
10,033,341 VND |
1 Piece(s) | 9 Day(s) | 1.5 | φ140X155 | Sharps container DISPO 1.5 case | DISPO1.5 Case Sold | 1 Box (100 pcs) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy