(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
White Wagon

White Wagon
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8-3564-01 SALE
8-3564-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Manufacturer Product Name Manufacturer Model Number Height
(mm)
Weight
(kg)
Capacity

Special Price

1 Piece(s) Quote White Wagon MI3105 MI3105 867 40.2 1 Set (Main Unit, Key: 2 pcs)

Special Price

1 Piece(s) Quote White Wagon MI3405 MI3405 946 44.2 1 Set (Main Unit, Key: 2 pcs)

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Drawer internal dimensions(mm)
    Upper section: 353 x 385 x 56; Mid section: 353 x 385 x 134; Lower section: 353×385×213
  • Width(mm)
    520
  • Depth(mm)
    540
  • Detailed Material
    Main Body: Steel, Top Plate, Bumper: ABS Resin
  • Caster(mm)
    φ102 mm (with Front Wheel Stopper)
  • Load Resistance
    Top Panel: 15 (evenly distributed load), Drawer: 10 (each level)
  • Accessory
    Key x 2
  • Capacity
    1 Set (Main Unit, Key: 2 pcs)

Product Description

[Features]
· A tough body with great maneuverability.
· A compact type that can effectively be used even in narrow spaces.
· Equipped with a bumper that mitigates impact when coming in contact with a wall, etc.
· A single key locks all the drawers.
· The drawer is a soft closing type with pop-out prevention function.

Part Number
8-3564-01 SALE
8-3564-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Manufacturer Product Name Manufacturer Model Number Height
(mm)
Weight
(kg)
Capacity

Special Price

1 Piece(s) Quote White Wagon MI3105 MI3105 867 40.2 1 Set (Main Unit, Key: 2 pcs)

Special Price

1 Piece(s) Quote White Wagon MI3405 MI3405 946 44.2 1 Set (Main Unit, Key: 2 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1