(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Limit Gauge (Plug Gauge)

Screw Limit Gauge (Plug Gauge)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Screw Limit Gauge (Plug Gauge)
  • Screw Limit Gauge (Plug Gauge)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,122,858VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Industrial Thread Gauge
· ISO Standard
· Material: GCR15 (SUJ2 Equivalent)
· Abrasion resistance: Quench hardening HRC 58 to 63
· PG0204, PG025045, PG03035 and PG0305 models have pointed tips.
· There is some variation in the overall length.

 
Part Number
PG0204
PG025045
PG03035
PG0305
PG0405
PG0407
PG0505
PG0508
PG06075
PG0610
PG0810
PG08125
PG1010
PG1015
PG10125
PG1210
PG1215
PG12125
PG12175
PG1415
PG1420
PG1615
PG1620
PG1815
PG1825
PG2010
PG2025
PG2430
PG3015
PG3035
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch P Tip Processed Shape

1,375,851 VND

1 Piece(s) 4 Day(s) or more M20.4Pointed Tip Model

1,244,375 VND

1 Piece(s) 6 Day(s) or more M2.50.45Pointed Tip Model

1,778,646 VND

1 Piece(s) 12 Day(s) or more M30.35Pointed Tip Model

1,224,056 VND

1 Piece(s) 6 Day(s) or more M30.5Pointed Tip Model

1,414,896 VND

1 Piece(s) 6 Day(s) or more M40.5Flat

1,163,896 VND

1 Piece(s) 4 Day(s) or more M40.7Flat

1,477,446 VND

1 Piece(s) 6 Day(s) or more M50.5Flat

1,152,341 VND

1 Piece(s) 9 Day(s) or more M50.8Flat

1,232,823 VND

1 Piece(s) 4 Day(s) or more M60.75Flat

1,132,023 VND

1 Piece(s) 4 Day(s) or more M61Flat

1,122,858 VND

1 Piece(s) 6 Day(s) or more M81Flat

1,152,341 VND

1 Piece(s) 4 Day(s) or more M81.25Flat

1,163,896 VND

1 Piece(s) 6 Day(s) or more M101Flat

1,163,896 VND

1 Piece(s) 11 Day(s) or more M101.5Flat

1,122,858 VND

1 Piece(s) 6 Day(s) or more M101.25Flat

1,253,936 VND

1 Piece(s) 4 Day(s) or more M121Flat

1,173,060 VND

1 Piece(s) 4 Day(s) or more M121.5Flat

1,194,175 VND

1 Piece(s) 4 Day(s) or more M121.25Flat

1,134,088 VND

1 Piece(s) 6 Day(s) or more M121.75Flat

1,232,823 VND

1 Piece(s) 11 Day(s) or more M141.5Flat

1,253,936 VND

1 Piece(s) 6 Day(s) or more M142Flat

1,274,653 VND

1 Piece(s) 6 Day(s) or more M161.5Flat

1,313,700 VND

1 Piece(s) 6 Day(s) or more M162Flat

1,263,333 VND

1 Piece(s) 12 Day(s) or more M181.5Flat

1,342,611 VND

1 Piece(s) 12 Day(s) or more M182.5Flat

1,587,408 VND

1 Piece(s) 6 Day(s) or more M201Flat

1,516,491 VND

1 Piece(s) 6 Day(s) or more M202.5Flat

1,757,930 VND

1 Piece(s) 12 Day(s) or more M243Flat

1,757,930 VND

1 Piece(s) 6 Day(s) or more M301.5Flat

1,959,917 VND

1 Piece(s) 6 Day(s) or more M303.5Flat

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Thread Plug Gauge Class Equivalent to Former JIS2 Grade Accuracy 6H
Supplement In the ISO grade gauge, the distinction between use for inspection and use for manufacturing has been eliminated for both the go and no-go sides. The pass-fail decision for the no-go gauge is based on the ISO grade gauge method on screws not being turned in excess of 2 rotations. In the conventional JIS gauge (1, 2, 3 grades) method, the screws are not turned in excess of 2 rotations.