(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kaise, Test Rod 766

Kaise, Test Rod 766
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      405,946VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These parts are used in testers and clamp meters to make measurements by connecting to the lead and attaching test pins or test hooks.

 
Part Number
766
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

405,946 VND

1 Piece(s) 11 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Accessory Details Type Connecting Rod Measuring Range Maximum Current: 10 A, Maximum Voltage: 1,000 V
Applicable Model · Compatible with use of 100-40 lead wire and all types of test bottle. SK-2500/6161/6163/6166/4033/4035/7682/7720/7722/7716/7718/7615/7625/KT-2011/2009/2021/KU-2608/2600/2602/1188/KF-32/20 Features Use a 100-40 lead wire to connect various types of test pin.