(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Step Clamp Kit

Step Clamp Kit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,038,472VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy and convenient for workpiece mounting.
· Includes: Step clamp (3 sizes x 1 set each), step block (3 sizes x 2 sets each), T nut/stud set (-TS)

Features

●Installation time of workpieces can be shortened.
●Supplementary material is unnecessary for attaching the workpiece.

Usage

●As a jig and tool for milling/machining.

Specification

●SPQ(set):1
Part Number
1612CK
1614CK
1814CK
1816CK
2016CK
2018CK
2218CK
2220CK
S1008CK
S1210CK
S1410CK
S1412CK
S1612CK
S1614CK
S1814CK
S1816CK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code Table Slot TS Set Step Clamp Size Step Block Size Stack Bolt Mass
(g)

19,787,812 VND

1 Piece(s) 7 Day(s) or more 176-2109161612TS25S12, 40S12, 60S124S, 5S, 6S1215300

20,068,674 VND

1 Piece(s) 7 Day(s) or more 176-2117161614TS25S12, 40S12, 60S124S, 5S, 6S1415500

20,104,209 VND

1 Piece(s) 7 Day(s) or more 176-2125181814TS25S12, 40S12, 60S124S, 5S, 6S1415500

21,309,674 VND

1 Piece(s) 7 Day(s) or more 176-2133181816TS25S58, 40S58, 60S584S, 5S, 6S1618100

21,470,189 VND

1 Piece(s) 7 Day(s) or more 176-2141202016TS25S58, 40S58, 60S584S, 5S, 6S1618200

25,128,693 VND

1 Piece(s) 7 Day(s) or more 176-2150202018TS40S34, 60S34, 80S344S, 5S, 6S1822350

25,337,987 VND

1 Piece(s) 7 Day(s) or more 176-2168222218TS40S34, 60S34, 80S344S, 5S, 6S1822500

33,611,760 VND

1 Piece(s) 12 Day(s) 176-2176222220TS40S34, 60S34, 80S344S, 5S, 6S2024450

12,038,472 VND

1 Piece(s) 7 Day(s) or more 813-0887101008TS25S38, 40S38, 60S381S, 2S, 3S86250

12,562,458 VND

1 Piece(s) 7 Day(s) or more 176-2036121210TS25S38, 40S38, 60S381S, 2S, 3S107050

15,239,520 VND

1 Piece(s) 7 Day(s) or more 176-2044141410TS25S38, 40S38, 60S381S, 2S, 3S107260

13,296,596 VND

1 Piece(s) 7 Day(s) or more 176-2052141412TS25S12, 40S12, 60S121S, 2S, 3S128630

13,330,123 VND

1 Piece(s) 7 Day(s) or more 176-2061161612TS25S12, 40S12, 60S121S, 2S, 3S128700

13,734,101 VND

1 Piece(s) 7 Day(s) or more 176-2079161614TS25S12, 40S12, 60S121S, 2S, 3S149900

16,241,580 VND

1 Piece(s) 9 Day(s) 176-2087181814TS25S12, 40S12, 60S121S, 2S, 3S1410100

14,883,054 VND

1 Piece(s) 7 Day(s) or more 176-2095181816TS25S58, 40S58, 60S581S, 2S, 3S1611750

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Details Type Step Clamp Kit