(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Support (2 Pcs 1 Set)【2 Pieces Per Package】

Screw Support (2 Pcs 1 Set)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,704,930VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use a support tip for workpieces with uneven surfaces or irregular shapes.
· When stacking the supports, be sure to use fittings to connect.

Features

●Supports various clamps.
●Please use a support tip for support of foreign objects. (sold separately)

Usage

●To adjust the height of the clamp.

Materials

●Steel(S45C)Black Dye Finishing
●Quenching(HRC 35 to 47)
Part Number
FS50S
FS70S
FS100S
FS150S
FS250S
FS300S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Mass
(g)
Load Resistance
(kN)

1,704,930 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) or more 37~5056080

1,812,328 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) or more 50–7078080

2,822,167 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) or more 70~100147080

3,398,365 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) or more 100~1502650150

3,096,240 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 150~2505640200

6,763,940 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) or more 200~3007170200

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Details Type Screw Support Material S45C Heat Treatment Tempering HRC35-47
Finish Black oxide finish