(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SIR 0010 K11B |
SIR 0013 M16B |
SIR 0016 P16B |
SIR 0020 P16B |
SIR 0025 R16B |
SIR 0025 R22B |
SIR 0032 S16B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | D (mm) | D1 (mm) | Minimum Internal Diameter of a Hole (mm) | L1 (mm) | F (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2,692,681 VND | 1 Piece(s) | 23 Day(s) | 16 | 10 | 12 | 25 | 7.4 | 125 | ||
2,900,007 VND | 1 Piece(s) | 23 Day(s) | 16 | 13 | 16 | 32 | 10.2 | 150 | ||
2,692,681 VND | 1 Piece(s) | 23 Day(s) | 20 | 16 | 19 | 40 | 11.7 | 170 | ||
3,272,287 VND | 1 Piece(s) | 23 Day(s) | 20 | 20 | 24 | - | 13.7 | 170 | ||
3,975,600 VND | 1 Piece(s) | 23 Day(s) | 25 | 25 | 29 | - | 16.2 | 200 | ||
3,975,600 VND | 1 Piece(s) | 23 Day(s) | 25 | 25 | 29 | - | 18.1 | 200 | ||
4,761,959 VND | 1 Piece(s) | 23 Day(s) | 32 | 32 | 36 | - | 19.7 | 250 |
Loading...Tải…
Selfishly | Based on the Right Side |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy