(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

4-Flute H.S.S End Mill (Uncoated/TIN/TICN) (Part Number)

4-Flute H.S.S End Mill (Uncoated/TIN/TICN)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      220,258VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
688206K
688208K
688210K
688212K
688214K
688216K
688218K
688220K
688222K
688224K
688225K
688228K
688230K
688232K
688238K
688240K
688242K
80703K
80707K
80709K
80710K
80711K
80712K
80713K
80714K
80715K
80716K
80717K
80718K
80719K
80720K
80721K
80722K
80723K
80724K
80725K
80726K
80727K
80728K
80729K
80730K
80731K
80732K
80733K
80734K
80735K
80736K
80738K
80740K
80742K
80745K
80748K
80750K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (Lc)
(mm)
Shank diameter (d)
(mm)
Coating Overall Length (L)
(mm)

647,940 VND

1 Piece(s) 4 Day(s) 3106TiCN50

650,802 VND

1 Piece(s) 4 Day(s) 4128TiCN60

650,802 VND

1 Piece(s) 4 Day(s) 5158TiCN60

238,293 VND

1 Piece(s) 4 Day(s) 6158TiCN60

293,550 VND

1 Piece(s) 4 Day(s) 72010TiCN60

714,376 VND

1 Piece(s) 4 Day(s) 82010TiCN60

740,810 VND

1 Piece(s) 4 Day(s) 92510TiCN70

762,485 VND

1 Piece(s) 4 Day(s) 102510TiCN70

899,939 VND

1 Piece(s) 4 Day(s) 123012TiCN80

1,021,449 VND

1 Piece(s) 4 Day(s) 143516TiCN90

617,796 VND

1 Piece(s) 8 Day(s) 154016TiCN95

1,338,080 VND

1 Piece(s) 4 Day(s) 184016TiCN95

1,527,656 VND

1 Piece(s) 4 Day(s) 204520TiCN110

1,253,626 VND

1 Piece(s) 8 Day(s) 224520TiCN110

2,385,124 VND

1 Piece(s) 8 Day(s) 285525TiCN125

2,830,135 VND

1 Piece(s) 8 Day(s) 305525TiCN125

2,969,640 VND

1 Piece(s) Quote 326032TiCN145

502,210 VND

1 Piece(s) 4 Day(s) 286Non-court50

605,072 VND

1 Piece(s) 8 Day(s) 3.5128Non-court60

605,072 VND

1 Piece(s) 4 Day(s) 4.5158Non-court60

580,928 VND

1 Piece(s) 4 Day(s) 5158Non-court60

605,072 VND

1 Piece(s) 8 Day(s) 5.5158Non-court60

580,928 VND

1 Piece(s) 4 Day(s) 6158Non-court60

668,074 VND

1 Piece(s) 4 Day(s) 6.52010Non-court60

289,328 VND

1 Piece(s) 4 Day(s) 72010Non-court60

668,074 VND

1 Piece(s) 4 Day(s) 7.52010Non-court60

220,258 VND

1 Piece(s) 4 Day(s) 82010Non-court60

707,593 VND

1 Piece(s) 8 Day(s) 8.52510Non-court70

640,583 VND

1 Piece(s) 4 Day(s) 92510Non-court70

707,593 VND

1 Piece(s) 8 Day(s) 9.52510Non-court70

662,257 VND

1 Piece(s) 4 Day(s) 102510Non-court70

743,677 VND

1 Piece(s) 4 Day(s) 113012Non-court80

333,456 VND

1 Piece(s) 4 Day(s) 123012Non-court80

464,690 VND

1 Piece(s) 4 Day(s) 133512Non-court85

432,073 VND

1 Piece(s) 4 Day(s) 143516Non-court90

932,012 VND

1 Piece(s) 4 Day(s) 154016Non-court95

557,551 VND

1 Piece(s) 4 Day(s) 164016Non-court95

1,074,141 VND

1 Piece(s) 8 Day(s) 174016Non-court95

1,078,147 VND

1 Piece(s) 4 Day(s) 184016Non-court95

787,785 VND

1 Piece(s) 4 Day(s) 194520Non-court110

717,564 VND

1 Piece(s) 4 Day(s) 204520Non-court110

1,444,126 VND

1 Piece(s) 8 Day(s) 214520Non-court110

1,444,126 VND

1 Piece(s) 4 Day(s) 224520Non-court110

1,726,481 VND

1 Piece(s) 8 Day(s) 235025Non-court120

1,726,481 VND

1 Piece(s) 8 Day(s) 245025Non-court120

1,726,481 VND

1 Piece(s) 4 Day(s) 255025Non-court120

1,766,002 VND

1 Piece(s) 4 Day(s) 265025Non-court120

1,885,132 VND

1 Piece(s) 4 Day(s) 285525Non-court125

2,225,905 VND

1 Piece(s) 4 Day(s) 305525Non-court125

2,225,599 VND

1 Piece(s) 4 Day(s) 326032Non-court145

2,632,347 VND

1 Piece(s) 8 Day(s) 356032Non-court145

3,415,144 VND

1 Piece(s) Quote 386532Non-court150

3,706,774 VND

1 Piece(s) 8 Day(s) 406532Non-court150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / Stainless steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt High Speed Machining Application Flat Surface / Side / Furrow / Slope notch Torsion Angle (θ) Standard Distortion (30~40°)
Base Blade Y/N Available shank Straight