(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MTZ 06046 C12 20W |
MTZ 06053 C14 18W |
MTZ 08068 C16 16W |
MTZ 08078 C14 28W |
MTZ 08078 D20 14W |
MTZ 10086 D24 12W |
MTZ 10092 D24 16W |
MTZ 1010 D16 19W |
MTZ 12109 D28 11W |
MTZ 1616 D38 11W |
MTZ 1616 E26 14W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (L) (mm) |
---|---|---|---|---|---|
8,261,002 VND | 1 Piece(s) | 23 Day(s) | 58 | ||
8,261,002 VND | 1 Piece(s) | 23 Day(s) | 58 | ||
9,981,313 VND | 1 Piece(s) | 23 Day(s) | 64 | ||
9,981,313 VND | 1 Piece(s) | 23 Day(s) | 64 | ||
9,981,313 VND | 1 Piece(s) | 23 Day(s) | 64 | ||
12,715,309 VND | 1 Piece(s) | 23 Day(s) | 73 | ||
12,715,309 VND | 1 Piece(s) | 23 Day(s) | 73 | ||
12,715,309 VND | 1 Piece(s) | 23 Day(s) | 73 | ||
14,494,560 VND | 1 Piece(s) | 23 Day(s) | 84 | ||
22,814,464 VND | 1 Piece(s) | 23 Day(s) | 101 | ||
22,814,464 VND | 1 Piece(s) | 23 Day(s) | 101 |
Part Number |
---|
Loading...Tải…
Tool Material Type | Carbide |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy