(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Tool Material Type | Carbide |
---|
Please check the type/dimensions/specifications of the part MTQ 1010 D30 20 UN in the Carbide Solid Mill Thread-MTQ Series UN series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MTQ 1010 D30 20 UN trong chuỗi Carbide Solid Mill Thread-MTQ Series UN.
Part Number |
---|
MTQ 1212 D35 16 UN |
MTQ 1212 D35 18 UN |
MTQ 1212 D42 12 UN |
MTQ 1212 E35 20 UN |
MTQ 1616 E42 16 UN |
MTQ 1616 E45 14 UN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (L) (mm) |
---|---|---|---|---|---|
12,479,779 VND | 1 Piece(s) | 23 Day(s) | 84 | ||
12,479,779 VND | 1 Piece(s) | 23 Day(s) | 84 | ||
12,479,779 VND | 1 Piece(s) | 23 Day(s) | 84 | ||
12,479,779 VND | 1 Piece(s) | 23 Day(s) | 84 | ||
19,966,810 VND | 1 Piece(s) | 23 Day(s) | 105 | ||
19,966,810 VND | 1 Piece(s) | 23 Day(s) | 105 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy