(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

SKS Dies

SKS Dies
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2.50.45-1
2.60.45-1
101-1
101.5
101.25-1
121-1
121.5-1
121.25-1
121.75
141-1
141.5-1
141.25-1
142-1
151-1
161-1
161.5-1
162
171-1
181-1
181.5-1
182.5-1
201
201.5-1
202.5-1
221.5-1
222.5-1
241.5
D2115022
D2115066
D2115110
D2115132
D2115165
D2115176
D2115572
D2115605
D2115671
D2115693
D2115759
D2115781
D2115869
D2115935
D2115946
D2115968
D2116012
D2116034
D2116078
D2116100
D2116232
D2116265
D2116375
D2116397
D2116463
D2116485
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Screw size (Nominal) Pitch (P), Number of Threading
(mm)

-

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 18 Day(s) ---

1,170,748 VND

1 Piece(s) 4 Day(s) MeterM101

887,246 VND

1 Piece(s) 4 Day(s) MeterM101.5

887,246 VND

1 Piece(s) 4 Day(s) MeterM101.25

-

1 Piece(s) 4 Day(s) ---

887,246 VND

1 Piece(s) 4 Day(s) MeterM121.5

1,170,748 VND

1 Piece(s) 4 Day(s) MeterM121.25

887,246 VND

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 4 Day(s) ---

887,246 VND

1 Piece(s) 4 Day(s) MeterM141.5

-

1 Piece(s) 4 Day(s) ---

887,246 VND

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 18 Day(s) ---

-

1 Piece(s) 18 Day(s) ---

1,248,071 VND

1 Piece(s) 4 Day(s) ---

945,508 VND

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 18 Day(s) ---

-

1 Piece(s) 18 Day(s) ---

-

1 Piece(s) 18 Day(s) ---

-

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 4 Day(s) ---

1,248,071 VND

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 4 Day(s) ---

-

1 Piece(s) 18 Day(s) Uni-fiNO 2-56-

-

1 Piece(s) 18 Day(s) Uni-fiNO 4-40-

-

1 Piece(s) 4 Day(s) Uni-fiNO 6-32-

-

1 Piece(s) 4 Day(s) Uni-fiNO 8-32-

-

1 Piece(s) 18 Day(s) Uni-fiNO 10-24-

1,275,727 VND

1 Piece(s) 8 Day(s) Uni-fiNO 10-32-

-

1 Piece(s) 4 Day(s) Uni-fi1/4-20-

-

1 Piece(s) 4 Day(s) Uni-fi1/4-28-

-

1 Piece(s) 4 Day(s) Uni-fi5/16-18-

973,728 VND

1 Piece(s) 18 Day(s) Uni-fi5/16-24-

-

1 Piece(s) 4 Day(s) Uni-fi3/8-16-

-

1 Piece(s) 4 Day(s) Uni-fi3/8-24-

-

1 Piece(s) 18 Day(s) Uni-fi7/16-20-

-

1 Piece(s) 4 Day(s) Uni-fi1/2-12-

-

1 Piece(s) 4 Day(s) Uni-fi1/2-13-

-

1 Piece(s) 4 Day(s) Uni-fi1/2-20-

-

1 Piece(s) 18 Day(s) Uni-fi9/16-12-

-

1 Piece(s) 4 Day(s) Uni-fi9/16-18-

-

1 Piece(s) 4 Day(s) Uni-fi5/8-11-

-

1 Piece(s) 18 Day(s) Uni-fi5/8-18-

-

1 Piece(s) 4 Day(s) Uni-fi3/4-10-

-

1 Piece(s) 4 Day(s) Uni-fi3/4-16-

-

1 Piece(s) 18 Day(s) Uni-fi7/8-9-

-

1 Piece(s) 18 Day(s) Uni-fi7/8-14-

-

1 Piece(s) 18 Day(s) Uni-fi1"-8-

-

1 Piece(s) 18 Day(s) Uni-fi1"-12-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tap Type Dies