(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MT1-2-L |
MT1-3-L |
MT1-4-L |
MT2-2-L |
MT2-3-L |
MT2-4-L |
MT3-2-L |
MT3-3-L |
MT3-4-L |
MT4-3-L |
MT4-4-L |
MT4-5-L |
MT5-4-L |
MT5-5-L |
MT5-6-L |
MT11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) | Applicable Taper Drill (mm) | Outer diameter | Inner Diameter |
---|---|---|---|---|---|---|---|---|
754,405 VND | 1 Piece(s) | 4 Day(s) | 155 | 14 or less | 2 | MT.1 | ||
873,579 VND | 1 Piece(s) | 4 Day(s) | 175 | 14 or less | 3 | MT.1 | ||
1,030,843 VND | 1 Piece(s) | 4 Day(s) | 200 | 14 or less | 4 | MT.1 | ||
829,801 VND | 1 Piece(s) | 4 Day(s) | 175 | 14.5~23 | 2 | MT.2 | ||
905,451 VND | 1 Piece(s) | 4 Day(s) | 195 | 14.5~23 | 3 | MT.2 | ||
1,062,360 VND | 1 Piece(s) | 4 Day(s) | 220 | 14.5~23 | 4 | MT.2 | ||
952,062 VND | 1 Piece(s) | 4 Day(s) | 195 | 23.5~32 | 2 | MT.3 | ||
991,926 VND | 1 Piece(s) | 4 Day(s) | 215 | 23.5~32 | 3 | MT.3 | ||
1,336,463 VND | 1 Piece(s) | 4 Day(s) | 240 | 23.5~32 | 4 | MT.3 | ||
1,253,875 VND | 1 Piece(s) | 4 Day(s) | 245 | 32.5~50 | 3 | MT.4 | ||
1,581,628 VND | 1 Piece(s) | 4 Day(s) | 270 | 32.5~50 | 4 | MT.4 | ||
2,206,728 VND | 1 Piece(s) | 4 Day(s) | 300 | 32.5~50 | 5 | MT.4 | ||
2,152,973 VND | 1 Piece(s) | 4 Day(s) | 305 | 51 or more | 4 | MT.5 | ||
2,621,467 VND | 1 Piece(s) | 4 Day(s) | 335 | 51 or more | 5 | MT.5 | ||
3,450,196 VND | 1 Piece(s) | 4 Day(s) | 395 | 51 or more | 6 | MT.5 | ||
663,355 VND | 1 Piece(s) | 4 Day(s) | 140 | 14 or less | 1 | MT.1 |
Loading...Tải…
Product Category | Attachments/Accessories |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy