(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Drill diameter (d1) (mm) | Furrow Length (ℓ2) (mm) | Whole Length (ℓ1) (mm) | Drill Diameter Tolerance | Components |
---|---|---|---|---|---|---|---|---|---|
110,563 VND | 10 Piece(s) | 7 Day(s) | 1 | 18 | 40 | h8 | - | ||
110,563 VND | 10 Piece(s) | 4 Day(s) | 1.1 | 20 | 42 | h8 | - | ||
83,760 VND | 10 Piece(s) | 4 Day(s) | 1.2 | 20 | 42 | h8 | - | ||
110,563 VND | 10 Piece(s) | 4 Day(s) | 1.3 | 22 | 45 | h8 | - | ||
110,563 VND | 10 Piece(s) | 4 Day(s) | 1.4 | 23 | 48 | h8 | - | ||
110,563 VND | 10 Piece(s) | 5 Day(s) | 1.5 | 23 | 48 | h8 | - | ||
110,563 VND | 10 Piece(s) | 8 Day(s) | 1.6 | 25 | 50 | h8 | - | ||
110,563 VND | 10 Piece(s) | 6 Day(s) | 1.7 | 25 | 50 | h8 | - | ||
110,563 VND | 10 Piece(s) | 4 Day(s) | 1.8 | 28 | 52 | h8 | - | ||
110,563 VND | 10 Piece(s) | 4 Day(s) | 1.9 | 28 | 52 | h8 | - | ||
93,266 VND | 10 Piece(s) | 10 Day(s) | 2 | 29 | 55 | h8 | - | ||
93,266 VND | 10 Piece(s) | 6 Day(s) | 2.1 | 29 | 55 | h8 | - | ||
93,266 VND | 10 Piece(s) | 9 Day(s) | 2.2 | 33 | 58 | h8 | - | ||
93,266 VND | 10 Piece(s) | 6 Day(s) | 2.3 | 33 | 58 | h8 | - | ||
95,159 VND | 10 Piece(s) | 6 Day(s) | 2.4 | 35 | 61 | h8 | - | ||
79,731 VND | 10 Piece(s) | 6 Day(s) | 2.5 | 35 | 61 | h8 | - | ||
95,159 VND | 10 Piece(s) | Same day | 2.6 | 37 | 64 | h8 | - | ||
95,159 VND | 10 Piece(s) | 4 Day(s) | 2.7 | 37 | 64 | h8 | - | ||
101,571 VND | 10 Piece(s) | 4 Day(s) | 2.8 | 39 | 67 | h8 | - | ||
101,571 VND | 10 Piece(s) | 6 Day(s) | 2.9 | 42 | 71 | h8 | - | ||
86,143 VND | 10 Piece(s) | 10 Day(s) | 3 | 42 | 71 | h8 | - | ||
101,571 VND | 10 Piece(s) | 7 Day(s) | 3.1 | 42 | 71 | h8 | - | ||
89,982 VND 44,991 VND | 10 Piece(s) | Same day | 3.2 | 42 | 71 | h8 | - | ||
89,982 VND | 10 Piece(s) | 10 Day(s) | 3.3 | 45 | 73 | h8 | - | ||
105,410 VND | 10 Piece(s) | 10 Day(s) | 3.4 | 45 | 73 | h8 | - | ||
89,982 VND | 10 Piece(s) | 5 Day(s) | 3.5 | 45 | 73 | h8 | - | ||
95,135 VND | 10 Piece(s) | 5 Day(s) | 3.6 | 48 | 76 | h8 | - | ||
83,760 VND | 10 Piece(s) | 4 Day(s) | 3.7 | 48 | 76 | h8 | - | ||
110,563 VND | 10 Piece(s) | 6 Day(s) | 3.8 | 48 | 76 | h8 | - | ||
72,072 VND | 10 Piece(s) | 4 Day(s) | 3.9 | 51 | 79 | h8 | - | ||
100,865 VND | 10 Piece(s) | 5 Day(s) | 4 | 54 | 83 | h8 | - | ||
88,100 VND | 10 Piece(s) | 4 Day(s) | 4.1 | 54 | 83 | h8 | - | ||
100,865 VND | 10 Piece(s) | 4 Day(s) | 4.2 | 54 | 83 | h8 | - | ||
116,292 VND | 1 Piece(s) | Same day | 4.3 | 54 | 83 | h8 | - | ||
108,942 VND | 10 Piece(s) | 6 Day(s) | 4.4 | 56 | 86 | h8 | - | ||
108,942 VND | 10 Piece(s) | 9 Day(s) | 4.5 | 56 | 86 | h8 | - | ||
124,368 VND | 10 Piece(s) | 4 Day(s) | 4.6 | 56 | 86 | h8 | - | ||
124,368 VND | 10 Piece(s) | 4 Day(s) | 4.7 | 59 | 89 | h8 | - | ||
131,813 VND | 10 Piece(s) | 9 Day(s) | 4.8 | 59 | 89 | h8 | - | ||
131,813 VND | 10 Piece(s) | 6 Day(s) | 4.9 | 62 | 92 | h8 | - | ||
116,384 VND | 10 Piece(s) | 6 Day(s) | 5 | 62 | 92 | h8 | - | ||
131,813 VND | 10 Piece(s) | 9 Day(s) | 5.1 | 62 | 92 | h8 | - | ||
136,393 VND | 10 Piece(s) | 4 Day(s) | 5.2 | 64 | 95 | h8 | - | ||
136,393 VND | 10 Piece(s) | 7 Day(s) | 5.3 | 64 | 95 | h8 | - | ||
136,393 VND | 10 Piece(s) | 6 Day(s) | 5.4 | 64 | 95 | h8 | - | ||
136,393 VND | 10 Piece(s) | 5 Day(s) | 5.5 | 64 | 95 | h8 | - | ||
142,696 VND | 10 Piece(s) | 6 Day(s) | 5.6 | 67 | 98 | h8 | - | ||
142,696 VND | 10 Piece(s) | 6 Day(s) | 5.7 | 67 | 98 | h8 | - | ||
142,696 VND | 10 Piece(s) | 6 Day(s) | 5.8 | 67 | 98 | h8 | - | ||
142,696 VND | 10 Piece(s) | 6 Day(s) | 5.9 | 67 | 98 | h8 | - | ||
151,287 VND | 10 Piece(s) | 5 Day(s) | 6 | 70 | 102 | h8 | - | ||
151,287 VND | 10 Piece(s) | 4 Day(s) | 6.1 | 70 | 102 | h8 | - | ||
151,287 VND | 10 Piece(s) | 4 Day(s) | 6.2 | 70 | 102 | h8 | - | ||
114,611 VND | 10 Piece(s) | 4 Day(s) | 6.3 | 70 | 102 | h8 | - | ||
161,020 VND | 10 Piece(s) | 4 Day(s) | 6.4 | 73 | 105 | h8 | - | ||
161,020 VND | 10 Piece(s) | 6 Day(s) | 6.5 | 73 | 105 | h8 | - | ||
161,020 VND | 10 Piece(s) | 6 Day(s) | 6.6 | 73 | 105 | h8 | - | ||
161,020 VND | 10 Piece(s) | 6 Day(s) | 6.7 | 73 | 105 | h8 | - | ||
169,043 VND | 10 Piece(s) | 5 Day(s) | 6.8 | 73 | 105 | h8 | - | ||
169,043 VND | 10 Piece(s) | 6 Day(s) | 6.9 | 73 | 105 | h8 | - |
Loading...Tải…
work material | General Steel / Tempered Steel / Stainless steel / Aluminum / Titan | Tool Material Type | High Speed Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | TiN | With/without Oil Hole | None | Twist angle(˚) | 20˚~30˚ |
Blade End angle | 118˚ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy