(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Part Number |
---|
RM06H5-080 |
RM06H5-090 |
RM06H5-100 |
RM06H5-110 |
RM06H5-120 |
RM06H5-130 |
RM06H5-140 |
RM06H5-150 |
RM06H5-160 |
RM06H5-170 |
RM06H5-180 |
RM06H5-190 |
RM06H5-200 |
RM06H5-220 |
RM06H5-240 |
RM06H5-250 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tool diameter (D) (mm) | Furrow Length (ℓ) (mm) | Full Length (L) | Number of Blades (Flutes) | MORSE N˚ |
---|---|---|---|---|---|---|---|---|---|
2,137,129 VND | 1 Piece(s) | 7 Day(s) | 8 | 33 | 156 | 3 | MT1 | ||
2,201,276 VND | 1 Piece(s) | 7 Day(s) | 9 | 36 | 162 | 3 | MT1 | ||
2,233,922 VND | 1 Piece(s) | 7 Day(s) | 10 | 38 | 168 | 3 | MT1 | ||
2,441,824 VND | 1 Piece(s) | 7 Day(s) | 11 | 41 | 175 | 3 | MT1 | ||
2,686,381 VND | 1 Piece(s) | 7 Day(s) | 12 | 44 | 182 | 3 | MT1 | ||
2,791,764 VND | 1 Piece(s) | 7 Day(s) | 13 | 44 | 182 | 3 | MT1 | ||
2,148,087 VND | 1 Piece(s) | 7 Day(s) | 14 | 47 | 189 | 3 | MT1 | ||
2,712,545 VND | 1 Piece(s) | 7 Day(s) | 15 | 50 | 204 | 3 | MT2 | ||
3,903,435 VND | 1 Piece(s) | 7 Day(s) | 16 | 52 | 204 | 3 | MT2 | ||
3,938,374 VND | 1 Piece(s) | 7 Day(s) | 17 | 52 | 204 | 3 | MT2 | ||
4,051,199 VND | 1 Piece(s) | 7 Day(s) | 18 | 56 | 214 | 4 | MT2 | ||
3,090,896 VND | 1 Piece(s) | 7 Day(s) | 19 | 56 | 214 | 4 | MT2 | ||
3,387,132 VND | 1 Piece(s) | 7 Day(s) | 20 | 58 | 214 | 4 | MT2 | ||
4,064,404 VND | 1 Piece(s) | 7 Day(s) | 22 | 58 | 214 | 4 | MT2 | ||
7,208,098 VND | 1 Piece(s) | 7 Day(s) | 24 | 66 | 240 | 4 | MT3 | ||
5,945,420 VND | 1 Piece(s) | 7 Day(s) | 25 | 68 | 250 | 4 | MT3 |
Part Number |
---|
Loading...Tải…
Shank Type | Morse taper shank | Coating Y/N | None | Base Blade Y/N | None |
---|---|---|---|---|---|
Tool grade | Cobalt High Speed | Tolerance D | m5 | Tolerance (Tolerance) ℓ | ±1 |
Tolerance (Tolerance) L | ±1 | Helix Angle | 60˚ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy