(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

EX-SFT for General Purpose (UniFi) / EX-H-SFT Coating Treatment for General Purpose (UniFi)

EX-SFT for General Purpose (UniFi) / EX-H-SFT Coating Treatment for General Purpose (UniFi)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      422,387VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
18840K
18849K
18855K
18858K
18861K
18867K
18870K
18876K
18882K
18900K
18912K
18915K
18925K
18927K
18937K
218840K
218846K
218849K
218858K
218867K
218876K
218882K
218894K
218900K
218915K
218919K
218921K
218925K
218927K
218933K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Twist angle Neck part length (L1)
(mm)

624,545 VND

1 Piece(s) 4 Day(s) NO.8-32UNCMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-52313OH2574-21

624,545 VND

1 Piece(s) 4 Day(s) NO.10-32UNFMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-60316OH25.574.5-24

644,593 VND

1 Piece(s) Quote NO.12-28UNFMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-60317OH25.574.5-25

639,437 VND

1 Piece(s) 4 Day(s) 1/4-20UNCMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-62319OH2674.5-29

639,437 VND

1 Piece(s) 4 Day(s) 1/4-28UNFMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-62319OH2674.5-29

737,374 VND

1 Piece(s) 4 Day(s) 5/16-18UNCMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-70322OH26.185-37

737,374 VND

1 Piece(s) 4 Day(s) 5/16-24UNFMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-70322OH26.185-37

820,991 VND

1 Piece(s) 4 Day(s) 3/8-16UNCMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-75324OH2785.5-41

820,991 VND

1 Piece(s) 4 Day(s) 3/8-24UNFMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-75324OH2785.5-41

855,397 VND

1 Piece(s) 4 Day(s) 1/2-13UNCMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-85329OH29107-48

1,515,145 VND

1 Piece(s) 8 Day(s) 9/16-12UNCMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-90330OH210.5118-48

1,515,145 VND

1 Piece(s) 4 Day(s) 9/16-18UNFMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-90330OH210.5118-48

1,761,787 VND

1 Piece(s) 4 Day(s) 3/4-10UNCMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-105437OH3141411-58

2,325,559 VND

1 Piece(s) 4 Day(s) 3/4-16UNFMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-105437OH2141411-58

4,342,721 VND

1 Piece(s) 4 Day(s) 1-8UNCMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-125445OH3201815-68

639,437 VND

1 Piece(s) 8 Day(s) NO.8-32UNCLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo52313OH257435°21

484,422 VND

1 Piece(s) 4 Day(s) NO.10-24UNCLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo60316OH25.574.535°24

639,437 VND

1 Piece(s) 4 Day(s) NO.10-32UNFLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo60316OH25.574.535°24

656,049 VND

1 Piece(s) 4 Day(s) 1/4-20UNCLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo62319OH2674.535°29

757,990 VND

1 Piece(s) 4 Day(s) 5/16-18UNCLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo70322OH26.18535°37

845,123 VND

1 Piece(s) 4 Day(s) 3/8-16UNCLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo75324OH2785.535°41

845,123 VND

1 Piece(s) 4 Day(s) 3/8-24UNFLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo75324OH2785.535°41

422,387 VND

1 Piece(s) 4 Day(s) 7/16-20UNFLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo80325OH289635°48

886,202 VND

1 Piece(s) 4 Day(s) 1/2-13UNCLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo85329OH2910735°48

1,192,148 VND

1 Piece(s) 4 Day(s) 9/16-18UNFLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo90330OH210.511835°48

1,327,032 VND

1 Piece(s) 4 Day(s) 5/8-11UNCLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo95332OH31212935°52

1,751,682 VND

1 Piece(s) 8 Day(s) 5/8-18UNFLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo95332OH21212935°52

1,550,245 VND

1 Piece(s) 8 Day(s) 3/4-10UNCLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo105437OH314141135°58

1,550,245 VND

1 Piece(s) 8 Day(s) 3/4-16UNFLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo105437OH214141135°58

3,346,741 VND

1 Piece(s) Quote 7/8-14UNFLow Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo115438OH217161335°63

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Uni-fi Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis
Tap Type Spiral Tap Hole type For Through Hole / For Fixed Hole