(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0561-55-33-18 |
0561-55-33-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Withstanding Load (kg) |
Extension Range (mm) |
Top Plate Size (mm) |
Maker Part Number | TGK Code | Operating Load-bearing (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
5,786,026 VND |
1 Piece(s) | 11 Day(s) or more | 20 | 70~250 | 160X180 | 16-18 | 0561553318 | 20 | 1 unit | ||
10,611,935 VND |
1 Piece(s) | 12 Day(s) | 25 | 75~300 | 200X230 | 20-23 | 0561553321 | 25 | 1 unit |
The top and bottom boards are in different sizes, allowing the one unit to take on two roles.
[Features]
・ It is used for raising and lowering relatively light loads, and can be raised and lowered quickly with one hand.
・ The machine can be turned upside down and the top plate can be used as the bottom plate and the bottom plate as the top plate.
・ A product with a knob-shaped handle that is easy to apply force.
[Applications]
・ Used when raising/lowering laboratory equipment / general equipment on a laboratory table, etc.
Part Number |
---|
0561-55-33-18 |
0561-55-33-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Withstanding Load (kg) |
Extension Range (mm) |
Top Plate Size (mm) |
Maker Part Number | TGK Code | Operating Load-bearing (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
5,786,026 VND |
1 Piece(s) | 11 Day(s) or more | 20 | 70~250 | 160X180 | 16-18 | 0561553318 | 20 | 1 unit | ||
10,611,935 VND |
1 Piece(s) | 12 Day(s) | 25 | 75~300 | 200X230 | 20-23 | 0561553321 | 25 | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.