(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Crucible SSA-H B1 to B7, Body Only, Lid For Crucible

Crucible SSA-H B1 to B7, Body Only, Lid For Crucible

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    193,041 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-06-04
0696-30-06-05
0696-30-06-06
0696-30-06-07
0696-30-06-08
0696-30-06-09
0696-30-06-10
0696-30-06-54
0696-30-06-55
0696-30-06-56
0696-30-06-57
0696-30-06-58
0696-30-06-59
0696-30-06-60
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Detail Types Outside Diameter
(mm)
Height
(mm)
Applicable Body
(mm)
Maker Part Number TGK Code Lid External Diameter
(mm)
Contents

300,213 VND

1 Piece(s) 8 Day(s) or more 30 Body only 46 36 - B1 0696-30-06-04 - 1 pc.

514,560 VND

1 Piece(s) 7 Day(s) or more 50 Body only 54 43 - B2 0696-30-06-05 - 1 pc.

698,228 VND

1 Piece(s) 7 Day(s) or more 100 Body only 66 54 - B3 0696-30-06-06 - 1 pc.

1,034,488 VND

1 Piece(s) 11 Day(s) or more 150 Body only 73 59 - B4 0696-30-06-07 - 1 pc.

1,218,156 VND

1 Piece(s) 11 Day(s) or more 280 Body only 88 72 - B5 0696-30-06-08 - 1 pc.

2,289,091 VND

1 Piece(s) 11 Day(s) or more 500 Body only 110 100 - B6 0696-30-06-09 - 1 pc.

3,911,028 VND

1 Piece(s) 11 Day(s) or more 1000 Body only 140 118 - B7 0696-30-06-10 - 1 pc.

193,041 VND

1 Piece(s) 7 Day(s) or more - Lid only - - B1 For B1 0696-30-06-54 - 1 pc.

300,213 VND

1 Piece(s) 7 Day(s) or more - Lid only - - B2 For B2 0696-30-06-55 - 1 pc.

361,570 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B3 For B3 0696-30-06-56 79.2 1 pc.

514,560 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B4 For B4 0696-30-06-57 88.5 1 pc.

575,516 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B5 For B5 0696-30-06-58 - 1 pc.

1,065,166 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B6 For B6 0696-30-06-59 - 1 pc.

1,616,171 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B7 For B7 0696-30-06-60 - 1 pc.

Basic Specifications

Product Description

Alumina crucible / lid of grinding, mixing and powder research equipment.
[Features]
· Dense quality.
· Stable to acids and alkalis and excellent constant weight property.
[Usage]
· Can be used as crucibles and lids for heat treatment.

Part Number
0696-30-06-04
0696-30-06-05
0696-30-06-06
0696-30-06-07
0696-30-06-08
0696-30-06-09
0696-30-06-10
0696-30-06-54
0696-30-06-55
0696-30-06-56
0696-30-06-57
0696-30-06-58
0696-30-06-59
0696-30-06-60
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Detail Types Outside Diameter
(mm)
Height
(mm)
Applicable Body
(mm)
Maker Part Number TGK Code Lid External Diameter
(mm)
Contents

300,213 VND

1 Piece(s) 8 Day(s) or more 30 Body only 46 36 - B1 0696-30-06-04 - 1 pc.

514,560 VND

1 Piece(s) 7 Day(s) or more 50 Body only 54 43 - B2 0696-30-06-05 - 1 pc.

698,228 VND

1 Piece(s) 7 Day(s) or more 100 Body only 66 54 - B3 0696-30-06-06 - 1 pc.

1,034,488 VND

1 Piece(s) 11 Day(s) or more 150 Body only 73 59 - B4 0696-30-06-07 - 1 pc.

1,218,156 VND

1 Piece(s) 11 Day(s) or more 280 Body only 88 72 - B5 0696-30-06-08 - 1 pc.

2,289,091 VND

1 Piece(s) 11 Day(s) or more 500 Body only 110 100 - B6 0696-30-06-09 - 1 pc.

3,911,028 VND

1 Piece(s) 11 Day(s) or more 1000 Body only 140 118 - B7 0696-30-06-10 - 1 pc.

193,041 VND

1 Piece(s) 7 Day(s) or more - Lid only - - B1 For B1 0696-30-06-54 - 1 pc.

300,213 VND

1 Piece(s) 7 Day(s) or more - Lid only - - B2 For B2 0696-30-06-55 - 1 pc.

361,570 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B3 For B3 0696-30-06-56 79.2 1 pc.

514,560 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B4 For B4 0696-30-06-57 88.5 1 pc.

575,516 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B5 For B5 0696-30-06-58 - 1 pc.

1,065,166 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B6 For B6 0696-30-06-59 - 1 pc.

1,616,171 VND

1 Piece(s) 11 Day(s) or more - Lid only - - B7 For B7 0696-30-06-60 - 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1