(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Stainless Steel Storage Sliding Door on Top Stainless Steel Sliding Door on Bottom Width (mm) 750–1800

Stainless Steel Storage Sliding Door on Top Stainless Steel Sliding Door on Bottom Width (mm) 750–1800
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1435-01 SALE
1-1435-02 SALE
1-1435-03 SALE
1-1435-04 SALE
1-1435-05 SALE
1-1435-06 SALE
1-1435-07 SALE
1-1435-08 SALE
1-1435-09 SALE
1-1435-10 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Depth
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

Special Price

1 Piece(s) Quote 750 450 Stainless storage ACS-750KG ACS-750KG 1 unit

Special Price

1 Piece(s) Quote 900 450 Stainless storage ACS-900KG ACS-900KG 1 unit

Special Price

1 Piece(s) Quote 1200 450 Stainless storage ACS-1200KG ACS-1200KG 1 unit

Special Price

1 Piece(s) Quote 1500 450 Stainless storage ACS-1500KG ACS-1500KG 1 unit

Special Price

1 Piece(s) Quote 1800 450 Stainless storage ACS-1800KG ACS-1800KG 1 unit

Special Price

1 Piece(s) Quote 750 600 Stainless storage ACS-750HG ACS-750HG 1 unit

Special Price

1 Piece(s) Quote 900 600 Stainless storage ACS-900HG ACS-900HG 1 unit

Special Price

1 Piece(s) Quote 1200 600 Stainless storage ACS-1200HG ACS-1200HG 1 unit

Special Price

1 Piece(s) Quote 1500 600 Stainless storage ACS-1500HG ACS-1500HG 1 unit

Special Price

1 Piece(s) Quote 1800 600 Stainless storage ACS-1800HG ACS-1800HG 1 unit

Basic Specifications

  • Product Type
    Instrument Storage
  • Caster
    NA
  • Height(mm)
    1800
  • Uniform Load Resistance(kg)
    Main Body / 480/Unit, Middle Shelves / 60/Shelf, Bottom Shelf / 180/Shelf
  • Material
    Stainless Steel (SUS430)
  • Specification details
    With Level Adjuster
  • Footnotes
    Optional caster and key can be installed. Contact us for more information. Earthquake-resistant fastening brackets are not included (sold separately).
  • Accessory
    Shelf Board x 2 Pieces
  • Shelf Board Installation Interval(mm)
    20
  • Capacity
    1 unit

Product Description

Stainless Steel (SUS430) (ACS-G)

Part Number
1-1435-01 SALE
1-1435-02 SALE
1-1435-03 SALE
1-1435-04 SALE
1-1435-05 SALE
1-1435-06 SALE
1-1435-07 SALE
1-1435-08 SALE
1-1435-09 SALE
1-1435-10 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Depth
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

Special Price

1 Piece(s) Quote 750 450 Stainless storage ACS-750KG ACS-750KG 1 unit

Special Price

1 Piece(s) Quote 900 450 Stainless storage ACS-900KG ACS-900KG 1 unit

Special Price

1 Piece(s) Quote 1200 450 Stainless storage ACS-1200KG ACS-1200KG 1 unit

Special Price

1 Piece(s) Quote 1500 450 Stainless storage ACS-1500KG ACS-1500KG 1 unit

Special Price

1 Piece(s) Quote 1800 450 Stainless storage ACS-1800KG ACS-1800KG 1 unit

Special Price

1 Piece(s) Quote 750 600 Stainless storage ACS-750HG ACS-750HG 1 unit

Special Price

1 Piece(s) Quote 900 600 Stainless storage ACS-900HG ACS-900HG 1 unit

Special Price

1 Piece(s) Quote 1200 600 Stainless storage ACS-1200HG ACS-1200HG 1 unit

Special Price

1 Piece(s) Quote 1500 600 Stainless storage ACS-1500HG ACS-1500HG 1 unit

Special Price

1 Piece(s) Quote 1800 600 Stainless storage ACS-1800HG ACS-1800HG 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1