(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bent Long Nose Pliers (with Plating)

Bent Long Nose Pliers (with Plating)

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of FR-150

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    157
  • With or without Spring
    Not Included
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    1
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    2
  • Head Width(mm)
    17
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    52
  • Tip Length(mm)
    47
  • Body / Option
    Main Body
  • Weight(g)
    125
  • JAN Code
    4952269103076
Part Number
FR-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

289,133 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    157
  • With or without Spring
    Not Included
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    1
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    2
  • Head Width(mm)
    17
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    52
  • Tip Length(mm)
    47
  • Body / Option
    Main Body
  • Weight(g)
    125
  • JAN Code
    4952269103076

Product Description

The plated finish is resistant to rust, making it ideal for outdoor activities such as fishing and gardening.

Specifications of FR-150

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    157
  • With or without Spring
    Not Included
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    1
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    2
  • Head Width(mm)
    17
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    52
  • Tip Length(mm)
    47
  • Body / Option
    Main Body
  • Weight(g)
    125
  • JAN Code
    4952269103076
Part Number
FR-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

289,133 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1