(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wafer Tray

Wafer Tray
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    76,996 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Material
    Natural PP (Polypropylene)
  • Features
    Wafer is stored with the front side facing down.
  • Features 2
    Bottom of pocket is cone-shaped, and only wafer edges make contact. The spring fixes wafers in one place.
  • Features 3
    Trays can be stacked up on each other or on the covers as they fix to each other.
  • Footnotes
    Use LDPE (low density polyethylene) springs when storing 3.5/5/6 inch gallium arsenide wafers.
  • Capacity
    1 pc.

Product Description

Wafer is stored with the front side facing down. Bottom of pocket is cone-shaped, and only wafer edges make contact. The spring fixes wafers in place. Trays can be stacked up on each other or on the covers as they fix to each other.

Loading...Tải…

Close

Comparison list