(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Muff S/G/N/R/NR

Muff S/G/N/R/NR
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    189,431 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-777-01 SALE
6-777-02 SALE
6-777-03 SALE
6-777-04 SALE
6-777-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications Compatible Pipe Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

189,431 VND

151,545 VND

1 Piece(s) 9 Day(s) Without claw, fixed 9.5 to 13 Muff S, Without Claw, Fixed Type S 1 pc.

217,014 VND

173,611 VND

1 Piece(s) 9 Day(s) Without claw, fixed 9.5~16 Muff G, Without Claw, Fixed Type G 1 pc.

317,205 VND

253,764 VND

1 Piece(s) 9 Day(s) With claw, fixed 9.5~16 Muff N, With Claw, Fixed Type N 1 pc.

872,112 VND

697,690 VND

1 Piece(s) 9 Day(s) With claw, 360° rotation 9.5~16 Muff R, With Claw, 360° Rotation Type R 1 pc.

1,061,948 VND

849,558 VND

1 Piece(s) 9 Day(s) Without claw, 360° rotation 9.5~18 Muff NR, Without Claw, 360° Rotation Type NR 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Material
    Zinc Alloy Die-Cast (Hard Chrome Plating)
  • Internal Capacity
    1 pc.

Product Description

[Material]
· Material: Zinc Alloy Die-Cast (Hard Chrome Plating)

Part Number
6-777-01 SALE
6-777-02 SALE
6-777-03 SALE
6-777-04 SALE
6-777-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications Compatible Pipe Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

189,431 VND

151,545 VND

1 Piece(s) 9 Day(s) Without claw, fixed 9.5 to 13 Muff S, Without Claw, Fixed Type S 1 pc.

217,014 VND

173,611 VND

1 Piece(s) 9 Day(s) Without claw, fixed 9.5~16 Muff G, Without Claw, Fixed Type G 1 pc.

317,205 VND

253,764 VND

1 Piece(s) 9 Day(s) With claw, fixed 9.5~16 Muff N, With Claw, Fixed Type N 1 pc.

872,112 VND

697,690 VND

1 Piece(s) 9 Day(s) With claw, 360° rotation 9.5~16 Muff R, With Claw, 360° Rotation Type R 1 pc.

1,061,948 VND

849,558 VND

1 Piece(s) 9 Day(s) Without claw, 360° rotation 9.5~18 Muff NR, Without Claw, 360° Rotation Type NR 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1