(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1616-01 |
1-1616-02 |
1-1616-03 |
1-1617-01 |
1-1617-02 |
1-1617-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Height (mm) |
Weight (g) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Shaft Diameter (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,413,518 VND |
1 Piece(s) | 9 Day(s) | 195 | 270 | 1000 | 4000 | Flat base stand (stainless steel shaft), large | Flat base, large | 4562108484527 | φ13 | 1 unit | ||
1,723,942 VND |
1 Piece(s) | 9 Day(s) | 145 | 200 | 750 | 2000 | Flat base stand (stainless steel shaft), medium | Flat base, medium | 4562108484534 | φ10 | 1 unit | ||
1,379,153 VND |
1 Piece(s) | 9 Day(s) | 110 | 155 | 600 | 1500 | Flat base stand (stainless steel shaft), small | Flat base, small | 4562108484541 | φ10 | 1 unit | ||
2,482,476 VND |
1 Piece(s) | 9 Day(s) | - | - | 1000 | 3200 | Tripod stand (stainless steel shaft) large | Tripod large | 4562108484558 | φ13 | 1 unit | ||
1,758,421 VND |
1 Piece(s) | 9 Day(s) | - | - | 750 | 2500 | Tripod stand (stainless steel shaft) medium | Tripod medium | 4562108484565 | φ10 | 1 unit | ||
1,413,632 VND |
1 Piece(s) | 9 Day(s) | - | - | 600 | 1300 | Tripod stand (stainless steel shaft) small | Tripod small | 4562108484572 | φ10 | 1 unit |
Stainless Steel Shaft
Part Number |
---|
1-1616-01 |
1-1616-02 |
1-1616-03 |
1-1617-01 |
1-1617-02 |
1-1617-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Height (mm) |
Weight (g) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Shaft Diameter (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,413,518 VND |
1 Piece(s) | 9 Day(s) | 195 | 270 | 1000 | 4000 | Flat base stand (stainless steel shaft), large | Flat base, large | 4562108484527 | φ13 | 1 unit | ||
1,723,942 VND |
1 Piece(s) | 9 Day(s) | 145 | 200 | 750 | 2000 | Flat base stand (stainless steel shaft), medium | Flat base, medium | 4562108484534 | φ10 | 1 unit | ||
1,379,153 VND |
1 Piece(s) | 9 Day(s) | 110 | 155 | 600 | 1500 | Flat base stand (stainless steel shaft), small | Flat base, small | 4562108484541 | φ10 | 1 unit | ||
2,482,476 VND |
1 Piece(s) | 9 Day(s) | - | - | 1000 | 3200 | Tripod stand (stainless steel shaft) large | Tripod large | 4562108484558 | φ13 | 1 unit | ||
1,758,421 VND |
1 Piece(s) | 9 Day(s) | - | - | 750 | 2500 | Tripod stand (stainless steel shaft) medium | Tripod medium | 4562108484565 | φ10 | 1 unit | ||
1,413,632 VND |
1 Piece(s) | 9 Day(s) | - | - | 600 | 1300 | Tripod stand (stainless steel shaft) small | Tripod small | 4562108484572 | φ10 | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy