(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
H Type Stand Shaft Size ø 10 × 350 mm/φ10x750 mm

H Type Stand Shaft Size ø 10 × 350 mm/φ10x750 mm
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Catalogmục lục

  • Order Qty :
  • From :
    861,971 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-7210-03 SALE
1-7210-04 SALE
1-7211-03 SALE
1-7211-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Frame Size
(mm)
Weight
(g)
Base Inner Dimensions
(mm)
Manufacturer Product Name Manufacturer Model Shaft Material Shaft Size
(mm)
Internal Capacity

1,344,675 VND

1,075,740 VND

1 Piece(s) 9 Day(s) 140 140 140X140X45 1450 80X50 H-type Stand I3, medium I3-medium Iron (Trivalent Chromate) φ10X750 1 unit

861,971 VND

689,577 VND

1 Piece(s) 9 Day(s) 95 95 95X 95X40 650 45X28 H-type Stand I3, small I3-small Iron (Trivalent Chromate) φ10X350 1 unit

1,965,294 VND

1,572,235 VND

1 Piece(s) 9 Day(s) 140 140 140X140X45 1450 80X50 H-type Stand S3, medium S3-Medium Stainless Steel (SUS304) φ10X750 1 unit

1,517,069 VND

1,213,655 VND

1 Piece(s) 9 Day(s) 95 95 95X 95X40 650 45X28 H-type Stand S3, small S3-Small Stainless Steel (SUS304) φ10X350 1 unit

Basic Specifications

  • Product Type
    Stand
  • Features
    It is an H-type base stand with excellent stability.
  • Internal Capacity
    1 unit

Product Description

It is an H-type base stand with excellent stability.

Part Number
1-7210-03 SALE
1-7210-04 SALE
1-7211-03 SALE
1-7211-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Frame Size
(mm)
Weight
(g)
Base Inner Dimensions
(mm)
Manufacturer Product Name Manufacturer Model Shaft Material Shaft Size
(mm)
Internal Capacity

1,344,675 VND

1,075,740 VND

1 Piece(s) 9 Day(s) 140 140 140X140X45 1450 80X50 H-type Stand I3, medium I3-medium Iron (Trivalent Chromate) φ10X750 1 unit

861,971 VND

689,577 VND

1 Piece(s) 9 Day(s) 95 95 95X 95X40 650 45X28 H-type Stand I3, small I3-small Iron (Trivalent Chromate) φ10X350 1 unit

1,965,294 VND

1,572,235 VND

1 Piece(s) 9 Day(s) 140 140 140X140X45 1450 80X50 H-type Stand S3, medium S3-Medium Stainless Steel (SUS304) φ10X750 1 unit

1,517,069 VND

1,213,655 VND

1 Piece(s) 9 Day(s) 95 95 95X 95X40 650 45X28 H-type Stand S3, small S3-Small Stainless Steel (SUS304) φ10X350 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1