(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coupling

Coupling
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    265,284 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-7983-01 SALE
6-778-02 SALE
6-778-04 SALE
6-778-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Manufacturer Product Name Manufacturer Model Features

306,659 VND

245,327 VND

1 Piece(s) 9 Day(s) Useful for Round / Rectangular Pipes Coupling KS-13 KS-13 A coupling that can be used for round pipe as well as rectangular pipe.

361,825 VND

289,460 VND

1 Piece(s) 9 Day(s) With Hook Coupling US-1 US-1 (With Claw) The assembling bars etc., for the Unit stand can be fixed by tightening at the point of intersection.

265,284 VND

212,227 VND

1 Piece(s) 9 Day(s) - Coupling US-13 US-13 The assembling bars etc., for the Unit stand can be fixed by tightening at the point of intersection.

268,935 VND

215,148 VND

1 Piece(s) 9 Day(s) Set Screw Model Coupling Set Screw Type US-13 US-13 (Set Screw Type) The assembling bars etc., for the Unit stand can be fixed by tightening at the point of intersection.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Material
    Stainless (SUS304)

Product Description

Can be fixed in place as a unit stand by fastening things such as assembly rods to the crosspieces.

Part Number
1-7983-01 SALE
6-778-02 SALE
6-778-04 SALE
6-778-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Manufacturer Product Name Manufacturer Model Features

306,659 VND

245,327 VND

1 Piece(s) 9 Day(s) Useful for Round / Rectangular Pipes Coupling KS-13 KS-13 A coupling that can be used for round pipe as well as rectangular pipe.

361,825 VND

289,460 VND

1 Piece(s) 9 Day(s) With Hook Coupling US-1 US-1 (With Claw) The assembling bars etc., for the Unit stand can be fixed by tightening at the point of intersection.

265,284 VND

212,227 VND

1 Piece(s) 9 Day(s) - Coupling US-13 US-13 The assembling bars etc., for the Unit stand can be fixed by tightening at the point of intersection.

268,935 VND

215,148 VND

1 Piece(s) 9 Day(s) Set Screw Model Coupling Set Screw Type US-13 US-13 (Set Screw Type) The assembling bars etc., for the Unit stand can be fixed by tightening at the point of intersection.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1