(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters For Erector Shelf

Casters For Erector Shelf
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,747,444 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-341-01 SALE
3-341-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Manufacturer Product Name Internal Capacity

1,747,444 VND

1,397,955 VND

1 Piece(s) 12 Day(s) Caster 125 1 pc.

1,961,483 VND

1,569,186 VND

1 Piece(s) 12 Day(s) Caster 125 With Stopper 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Diameter(mm)
    φ125
  • Detailed Material
    Bright-Chromate Plated Fittings
  • Caster Material
    Rubber Wheels
  • Applicable Shelf
    Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf
  • Internal Capacity
    1 pc.

Product Description

Caster from AS ONE.
Product type: Medium weight type option
Materials: Bright chromate plating metal fittings
Caster material: Rubber wheels

Part Number
3-341-01 SALE
3-341-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Manufacturer Product Name Internal Capacity

1,747,444 VND

1,397,955 VND

1 Piece(s) 12 Day(s) Caster 125 1 pc.

1,961,483 VND

1,569,186 VND

1 Piece(s) 12 Day(s) Caster 125 With Stopper 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1