(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Poly-Jug

Poly-Jug
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    120,667 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-2414-01 SALE
1-2414-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Manufacturer Product Name JAN Code Manufacturer Model Number One Gradation
(ml)
Amount Of Content

120,667 VND

96,534 VND

1 Piece(s) 9 Day(s) 1L Poly-Jug No.210 1 L 4977263002101 No.2101L 250 1 pc.

472,147 VND

377,718 VND

1 Piece(s) 9 Day(s) 5L Poly-Jug No.250 5 L 4977263002507 No.2505L 500 1 pc.

Basic Specifications

  • Product Type
    Hand Wrap
  • Features
    The liquid receiver is large and convenient for liquid transfer.
  • Material
    PE (polyethylene)
  • Other specifications
    Without Net
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The liquid receiver is large and convenient for liquid transfer.
*Caution*
This product only includes the main body. The lidded type is available separately.

Part Number
1-2414-01 SALE
1-2414-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Manufacturer Product Name JAN Code Manufacturer Model Number One Gradation
(ml)
Amount Of Content

120,667 VND

96,534 VND

1 Piece(s) 9 Day(s) 1L Poly-Jug No.210 1 L 4977263002101 No.2101L 250 1 pc.

472,147 VND

377,718 VND

1 Piece(s) 9 Day(s) 5L Poly-Jug No.250 5 L 4977263002507 No.2505L 500 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1